4Bolt BHU Image - locking
Unit of Measure
« 6 7 8 9 10 »  

Part Number

Shaft Size d

Housing Width A

Static Load Rating

Dynamic Load Rating

Seal Type

Housing Style

CAD

TCJ1 11/16 N/A 1 11/16 in N/A 38.9 mm1.531 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A Tri-Ply Seal N/A Four-Bolt Square Flange N/A
LCJO1 11/16 N/A 1 11/16 in N/A 46.8 mm1.843 in N/A 31700 N7120 lbf N/A 58500 N13200 lbf N/A Labyrinth Seal N/A Four-Bolt Square Flange N/A
RCJ1 11/16 NT N/A 1 11/16 in N/A 38.9 mm1.531 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A
GVFDR1 11/16 N/A 1 11/16 in N/A 28.6 mm1.125 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A N/A Four-Bolt Square Flange N/A
GRFDR1 11/16 N/A 1 11/16 in N/A 28.6 mm1.125 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A N/A Four-Bolt Square Flange N/A
VFDR1 11/16 N/A 1 11/16 in N/A 28.6 mm1.125 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A N/A Four-Bolt Square Flange N/A
RFDR1 11/16 N/A 1 11/16 in N/A 28.6 mm1.125 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A N/A Four-Bolt Square Flange N/A
RCJ1 3/4 N/A 1 3/4 in N/A 38.9 mm1.531 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A
VCJ1 3/4 N/A 1 3/4 in N/A 38.9 mm1.531 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A Molded Shroud N/A Four-Bolt Square Flange N/A
TCJ1 3/4 N/A 1 3/4 in N/A 38.9 mm1.531 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A Tri-Ply Seal N/A Four-Bolt Square Flange N/A
LCJ1 3/4 N/A 1 3/4 in N/A 38.9 mm1.531 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A
RCJ1 3/4 NT N/A 1 3/4 in N/A 38.9 mm1.531 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A
GVFDR1 3/4 N/A 1 3/4 in N/A 28.6 mm1.125 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A N/A Four-Bolt Square Flange N/A
GRFDR1 3/4 N/A 1 3/4 in N/A 28.6 mm1.125 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A N/A Four-Bolt Square Flange N/A
VFDR1 3/4 N/A 1 3/4 in N/A 28.6 mm1.125 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A N/A Four-Bolt Square Flange N/A
RFDR1 3/4 N/A 1 3/4 in N/A 28.6 mm1.125 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A N/A Four-Bolt Square Flange N/A
VCJ 45 N/A 45 mm N/A 38.9 mm1.531 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A Molded Shroud N/A Four-Bolt Square Flange N/A
TCJ 45 N/A 45 mm N/A 38.9 mm1.531 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A Tri-Ply Seal N/A Four-Bolt Square Flange N/A
GVFDR 45 N/A 45 mm N/A 28.6 mm1.125 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A N/A Four-Bolt Square Flange N/A
GRFDR 45 N/A 45 mm N/A 28.6 mm1.125 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A N/A Four-Bolt Square Flange N/A
VFDR 45 N/A 45 mm N/A 28.6 mm1.125 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A N/A Four-Bolt Square Flange N/A
RFDR 45 N/A 45 mm N/A 28.6 mm1.125 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A N/A Four-Bolt Square Flange N/A
RCJ1 7/8 N/A 1 7/8 in N/A 42.9 mm1.689 in N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A
VCJ1 7/8 N/A 1 7/8 in N/A 42.9 mm1.689 in N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A Molded Shroud N/A Four-Bolt Square Flange N/A
TCJ1 7/8 N/A 1 7/8 in N/A 42.9 mm1.689 in N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A Tri-Ply Seal N/A Four-Bolt Square Flange N/A
Unit of Measure
« 6 7 8 9 10 »