4-Bolt Y series set screw
4Bolt YS Series - Line Drawing
Unit of Measure
« 6 

Part Number

Shaft Size d

Housing Width A

Static Load Rating

Dynamic Load Rating

Seal Type

Housing Construction

CAD

YCJ2 15/16 N/A 2 15/16 in N/A 66.7 mm2.626 in N/A 44800 N10100 lbf N/A 68900 N15500 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A
YCJM2 15/16 N/A 2 15/16 in N/A 66.7 mm2.626 in N/A 54200 N12200 lbf N/A 79400 N17900 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A
YCJ2 15/16 SGT N/A 2 15/16 in N/A 66.7 mm2.626 in N/A 44800 N10100 lbf N/A 68900 N15500 lbf N/A N/A Four-Bolt Square Flange N/A
YCJ 75 SGT N/A 75 mm N/A 66.7 mm2.626 in N/A 44800 N10100 lbf N/A 68900 N15500 lbf N/A N/A Four-Bolt Square Flange N/A
YCJM3 N/A 3 in N/A 66.7 mm2.626 in N/A 54200 N12200 lbf N/A 79400 N17900 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A
YCJM3 7/16 N/A 3 7/16 in N/A 70.5 mm2.776 in N/A 71500 N16100 lbf N/A 106400 N23900 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A
YCJM3 15/16 N/A 3 15/16 in N/A 95.4 mm3.756 in N/A 104400 N23500 lbf N/A 147500 N33200 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A
Unit of Measure
« 6