timken-RA20-TheTimkenCompany-3D-05-18-2022-top-angle-view
Fafnir--Flangette-Units-Eccentric-Locking-Collar---RA-flangette-unit_2
Unit of Measure
1 2 3 4 5 »  

Part Number

Shaft Size d

Outside Diameter

Stamping Radial Load Rating

Static Load Rating

Dynamic Load Rating

Housing Construction

CAD

G62MSB 1 1/8 - GRR N/A 1 1/8 in N/A 112.7 mm4.438 in N/A 11100 N2500 lb N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Two Piece Housing N/A
RR 30 N/A 30 mm N/A 112.7 mm4.438 in N/A 4900 N1100 lb N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Two Piece Housing N/A
RA 30 N/A 30 mm N/A 112.7 mm4.438 in N/A 4900 N1100 lb N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Two Piece Housing N/A
G62MSA 30 - GRA N/A 30 mm N/A 112.7 mm4.438 in N/A 11100 N2500 lb N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Two Piece Housing N/A
G62MSB 30 - GRA N/A 30 mm N/A 112.7 mm4.438 in N/A 11100 N2500 lb N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Two Piece Housing N/A
G62MSA 30 - GRR N/A 30 mm N/A 112.7 mm4.438 in N/A 11100 N2500 lb N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Two Piece Housing N/A
G62MSB 30 - GRR N/A 30 mm N/A 112.7 mm4.438 in N/A 11100 N2500 lb N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Two Piece Housing N/A
RR 1 3/16 N/A 1 3/16 in N/A 112.7 mm4.438 in N/A 4900 N1100 lb N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Two Piece Housing N/A
RA 1 3/16 N/A 1 3/16 in N/A 112.7 mm4.438 in N/A 4900 N1100 lb N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Two Piece Housing N/A
G62MSA 1 3/16 - GRA N/A 1 3/16 in N/A 112.7 mm4.438 in N/A 11100 N2500 lb N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Two Piece Housing N/A
G62MSB 1 3/16 - GRA N/A 1 3/16 in N/A 112.7 mm4.438 in N/A 11100 N2500 lb N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Two Piece Housing N/A
G62MSA 1 3/16 - GRR N/A 1 3/16 in N/A 112.7 mm4.438 in N/A 11100 N2500 lb N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Two Piece Housing N/A
G62MSB 1 3/16 - GRR N/A 1 3/16 in N/A 112.7 mm4.438 in N/A 11100 N2500 lb N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Two Piece Housing N/A
RR 1 1/4 S N/A 1 1/4 in N/A 112.7 mm4.438 in N/A 4900 N1100 lb N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Two Piece Housing N/A
RR 1 1/4 N/A 1 1/4 in N/A 122.2 mm4.813 in N/A 6220 N1400 lb N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Two Piece Housing N/A
RA 1 1/4 N/A 1 1/4 in N/A 122.2 mm4.813 in N/A 6220 N1400 lb N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Two Piece Housing N/A
G62MSA 1 1/4S - GRA N/A 1 1/4 in N/A 112.7 mm4.438 in N/A 11100 N2500 lb N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Two Piece Housing N/A
G72MSA 1 1/4 - GRA N/A 1 1/4 in N/A 122.2 mm4.813 in N/A 15100 N3400 lb N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Two Piece Housing N/A
G62MSB 1 1/4S - GRA N/A 1 1/4 in N/A 112.7 mm4.438 in N/A 11100 N2500 lb N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Two Piece Housing N/A
G72MSB 1 1/4 - GRA N/A 1 1/4 in N/A 122.2 mm4.813 in N/A 15100 N3400 lb N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Two Piece Housing N/A
G62MSA 1 1/4S - GRR N/A 1 1/4 in N/A 112.7 mm4.438 in N/A 11100 N2500 lb N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Two Piece Housing N/A
G72MSA 1 1/4 - GRR N/A 1 1/4 in N/A 122.2 mm4.813 in N/A 15100 N3400 lb N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Two Piece Housing N/A
G62MSB 1 1/4S - GRR N/A 1 1/4 in N/A 112.7 mm4.438 in N/A 11100 N2500 lb N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Two Piece Housing N/A
G72MSB 1 1/4 - GRR N/A 1 1/4 in N/A 122.2 mm4.813 in N/A 15100 N3400 lb N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Two Piece Housing N/A
RR 1 5/16 N/A 1 5/16 in N/A 122.2 mm4.813 in N/A 6220 N1400 lb N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Two Piece Housing N/A
Unit of Measure
1 2 3 4 5 »