PillowBlock BHU Locking Collar.jpg
BHU Pillow Block RV Series - Line Drawing
Unit of Measure
« 11 12 13 14 15 »  

Part Number

Shaft Size d

Total Width

Static Load Rating

Dynamic Load Rating

Seal Type

Housing Construction

CAD

RAK1 15/16 NT N/A 1 15/16 in N/A 57.9 mm2.28 in N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
RAS1 15/16 NT N/A 1 15/16 in N/A 57.9 mm2.28 in N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
RSAOC1 15/16 N/A 1 15/16 in N/A 79.4 mm3.126 in N/A 37900 N8510 lbf N/A 68600 N15400 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
LAO1 15/16 N/A 1 15/16 in N/A 73 mm2.874 in N/A 37900 N8510 lbf N/A 68600 N15400 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
VAK 50 N/A 50 mm N/A 55.6 mm2.189 in N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A Molded Shroud N/A Two-Bolt Pillow Block N/A
VAS 50 N/A 50 mm N/A 55.6 mm2.189 in N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A Molded Shroud N/A Two-Bolt Pillow Block N/A
TAK 50 N/A 50 mm N/A 57.9 mm2.28 in N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A Tri-Ply Seal N/A Two-Bolt Pillow Block N/A
RAS 50 N/A 50 mm N/A 57.9 mm2.28 in N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
TAS 50 N/A 50 mm N/A 57.9 mm2.28 in N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A Tri-Ply Seal N/A Two-Bolt Pillow Block N/A
RAKH 50 N/A 50 mm N/A 73 mm2.874 in N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
VAK2 S N/A 2 in N/A 55.6 mm2.189 in N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A Molded Shroud N/A Two-Bolt Pillow Block N/A
VAK2 N/A 2 in N/A 58.7 mm2.311 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Molded Shroud N/A Two-Bolt Pillow Block N/A
VAS2 S N/A 2 in N/A 55.6 mm2.189 in N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A Molded Shroud N/A Two-Bolt Pillow Block N/A
VAS2 N/A 2 in N/A 58.7 mm2.311 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Molded Shroud N/A Two-Bolt Pillow Block N/A
RSAO2 N/A 2 in N/A 88.9 mm3.5 in N/A 44600 N10000 lbf N/A 79300 N17800 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
RAK2 N/A 2 in N/A 60.3 mm2.374 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
TAK2 N/A 2 in N/A 60.3 mm2.374 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Tri-Ply Seal N/A Two-Bolt Pillow Block N/A
RAS2 N/A 2 in N/A 60.3 mm2.374 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
TAS2 N/A 2 in N/A 60.3 mm2.374 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Tri-Ply Seal N/A Two-Bolt Pillow Block N/A
RSA2 N/A 2 in N/A 79.4 mm3.126 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
RAK2 NT N/A 2 in N/A 60.3 mm2.374 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
RAS2 NT N/A 2 in N/A 60.3 mm2.374 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
VAK2S N/A 2 in N/A 55.6 mm2.189 in N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A Molded Shroud N/A Two-Bolt Pillow Block N/A
RAKH2 N/A 2 in N/A 79.4 mm3.126 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
RAO2 N/A 2 in N/A 79.4 mm3.126 in N/A 44600 N10000 lbf N/A 79300 N17800 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
Unit of Measure
« 11 12 13 14 15 »