PillowBlock BHU Locking Collar.jpg
BHU Pillow Block RV Series - Line Drawing
Unit of Measure
« 11 12 13 14 15 »  

Part Number

Shaft Size d

Total Width

Static Load Rating

Dynamic Load Rating

Seal Type

Housing Construction

CAD

RAK2 1/8 N/A 2.1250 in N/A 60.3 mm2.374 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
TAK2 1/8 N/A 2.1250 in N/A 60.3 mm2.374 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Tri-Ply Seal N/A Two-Bolt Pillow Block N/A
RAS2 1/8 N/A 2.1250 in N/A 60.3 mm2.374 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
TAS2 1/8 N/A 2.1250 in N/A 60.3 mm2.374 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Tri-Ply Seal N/A Two-Bolt Pillow Block N/A
RSA2 1/8 N/A 2.1250 in N/A 79.4 mm3.126 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
VAK 55 N/A 55 mm N/A 58.7 mm2.311 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Molded Shroud N/A Two-Bolt Pillow Block N/A
VAS 55 N/A 55 mm N/A 58.7 mm2.311 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Molded Shroud N/A Two-Bolt Pillow Block N/A
RAKH 55 N/A 55 mm N/A 79.4 mm3.126 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
RAS 55 N/A 55 mm N/A 60.3 mm2.374 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
VAK2 3/16 N/A 2 3/16 in N/A 58.7 mm2.311 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Molded Shroud N/A Two-Bolt Pillow Block N/A
VAS2 3/16 N/A 2 3/16 in N/A 58.7 mm2.311 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Molded Shroud N/A Two-Bolt Pillow Block N/A
RAKH2 3/16 N/A 2 3/16 in N/A 79.4 mm3.126 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
RAKHL2 3/16 N/A 2 3/16 in N/A 76.2 mm3 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
RAO2 3/16 N/A 2 3/16 in N/A 79.4 mm3.126 in N/A 44600 N10000 lbf N/A 79300 N17800 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
RSAO2 3/16 N/A 2 3/16 in N/A 88.9 mm3.5 in N/A 44600 N10000 lbf N/A 79300 N17800 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
LSAO2 3/16 N/A 2 3/16 in N/A 88.9 mm3.5 in N/A 44600 N10000 lbf N/A 79300 N17800 lbf N/A Labyrinth Seal N/A Two-Bolt Pillow Block N/A
RAK2 3/16 N/A 2 3/16 in N/A 60.3 mm2.374 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
TAK2 3/16 N/A 2 3/16 in N/A 60.3 mm2.374 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Tri-Ply Seal N/A Two-Bolt Pillow Block N/A
LAK2 3/16 N/A 2 3/16 in N/A 60.3 mm2.374 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Labyrinth Seal N/A Two-Bolt Pillow Block N/A
RAS2 3/16 N/A 2 3/16 in N/A 60.3 mm2.374 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
TAS2 3/16 N/A 2 3/16 in N/A 60.3 mm2.374 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Tri-Ply Seal N/A Two-Bolt Pillow Block N/A
RSA2 3/16 N/A 2 3/16 in N/A 79.4 mm3.126 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
RAK2 3/16 NT N/A 2 3/16 in N/A 60.3 mm2.374 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
RAS2 3/16 NT N/A 2 3/16 in N/A 60.3 mm2.374 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
RSAOC2 3/16 N/A 2 3/16 in N/A 88.9 mm3.5 in N/A 44600 N10000 lbf N/A 79300 N17800 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
Unit of Measure
« 11 12 13 14 15 »