PillowBlock BHU Locking Collar.jpg
BHU Pillow Block RV Series - Line Drawing
Unit of Measure
« 11 12 13 14 15 »  

Part Number

Shaft Size d

Total Width

Static Load Rating

Dynamic Load Rating

Seal Type

Housing Construction

CAD

LAO2 3/16 N/A 2 3/16 in N/A 79.4 mm3.126 in N/A 44600 N10000 lbf N/A 79300 N17800 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
RAK2 1/4 N/A 2 1/4 in N/A 60.3 mm2.374 in N/A 35900 N8080 lbf N/A 58200 N13100 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
RAS2 1/4 N/A 2 1/4 in N/A 60.3 mm2.374 in N/A 35900 N8080 lbf N/A 58200 N13100 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
RSA2 1/4 N/A 2 1/4 in N/A 79.4 mm3.126 in N/A 35900 N8080 lbf N/A 58200 N13100 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
RAK 60 N/A 60 mm N/A 60.3 mm2.374 in N/A 35900 N8080 lbf N/A 58200 N13100 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
RAS 60 N/A 60 mm N/A 60.3 mm2.374 in N/A 35900 N8080 lbf N/A 58200 N13100 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
RSA 60 N/A 60 mm N/A 79.4 mm3.126 in N/A 35900 N8080 lbf N/A 58200 N13100 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
RAKH 60 N/A 60 mm N/A 82.6 mm3.252 in N/A 35900 N8080 lbf N/A 58200 N13100 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
RAK2 3/8 N/A 2 3/8 in N/A 60.3 mm2.374 in N/A 35900 N8080 lbf N/A 58200 N13100 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
RAS2 3/8 N/A 2 3/8 in N/A 60.3 mm2.374 in N/A 35900 N8080 lbf N/A 58200 N13100 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
RSA2 3/8 N/A 2 3/8 in N/A 79.4 mm3.126 in N/A 35900 N8080 lbf N/A 58200 N13100 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
RAKH2 7/16 N/A 2 7/16 in N/A 82.6 mm3.252 in N/A 35900 N8080 lbf N/A 58200 N13100 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
RAKHL2 7/16 N/A 2 7/16 in N/A 82.6 mm3.252 in N/A 35900 N8080 lbf N/A 58200 N13100 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
RAO2 7/16 N/A 2 7/16 in N/A 84.1 mm3.311 in N/A 51800 N11700 lbf N/A 90700 N20400 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
RSAO2 7/16 N/A 2 7/16 in N/A 101.6 mm4 in N/A 51800 N11700 lbf N/A 90700 N20400 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
LSAO2 7/16 N/A 2 7/16 in N/A 101.6 mm4 in N/A 51800 N11700 lbf N/A 90700 N20400 lbf N/A Labyrinth Seal N/A Two-Bolt Pillow Block N/A
RAK2 7/16 N/A 2 7/16 in N/A 60.3 mm2.374 in N/A 35900 N8080 lbf N/A 58200 N13100 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
LAK2 7/16 N/A 2 7/16 in N/A 60.3 mm2.374 in N/A 35900 N8080 lbf N/A 58200 N13100 lbf N/A Labyrinth Seal N/A Two-Bolt Pillow Block N/A
RAS2 7/16 N/A 2 7/16 in N/A 60.3 mm2.374 in N/A 35900 N8080 lbf N/A 58200 N13100 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
RSA2 7/16 N/A 2 7/16 in N/A 79.4 mm3.126 in N/A 35900 N8080 lbf N/A 58200 N13100 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
RAK2 7/16 FS914 N/A 2 7/16 in N/A 60.3 mm2.374 in N/A 35900 N8080 lbf N/A 58200 N13100 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
RAK2 7/16 NT N/A 2 7/16 in N/A 60.3 mm2.374 in N/A 35900 N8080 lbf N/A 58200 N13100 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
RSAOC2 7/16 N/A 2 7/16 in N/A 101.6 mm4 in N/A 51800 N11700 lbf N/A 90700 N20400 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
LAO2 7/16 N/A 2 7/16 in N/A 84.1 mm3.311 in N/A 51800 N11700 lbf N/A 90700 N20400 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
RAKH2 11/16 N/A 2 11/16 in N/A 88.9 mm3.5 in N/A 44000 N9890 lbf N/A 69000 N15500 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
Unit of Measure
« 11 12 13 14 15 »