PillowBlock BHU Locking Collar.jpg
BHU Pillow Block RV Series - Line Drawing
Unit of Measure
1 2 3 4 5 »  

Part Number

Shaft Size d

Total Width

Static Load Rating

Dynamic Load Rating

Seal Type

Housing Construction

CAD

PB 20 N/A 20 mm N/A 25.4 mm1 in N/A 6500 N1460 lbf N/A 14200 N3190 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
RPB 20 N/A 20 mm N/A 28.6 mm1.125 in N/A 6500 N1460 lbf N/A 14200 N3190 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
VAK 7/8 N/A 7/8 in N/A 35.7 mm1.406 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Molded Shroud N/A Two-Bolt Pillow Block N/A
VAS 7/8 N/A 7/8 in N/A 35.7 mm1.406 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Molded Shroud N/A Two-Bolt Pillow Block N/A
RAK 7/8 N/A 7/8 in N/A 37.3 mm1.469 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
TAK 7/8 N/A 7/8 in N/A 37.3 mm1.469 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Tri-Ply Seal N/A Two-Bolt Pillow Block N/A
RAS 7/8 N/A 7/8 in N/A 37.3 mm1.469 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
TAS 7/8 N/A 7/8 in N/A 37.3 mm1.469 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Tri-Ply Seal N/A Two-Bolt Pillow Block N/A
RSA 7/8 N/A 7/8 in N/A 54 mm2.126 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
PBS 7/8 N/A 7/8 in N/A 25.4 mm1 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
PB 7/8 N/A 7/8 in N/A 28.6 mm1.125 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
RPB 7/8 N/A 7/8 in N/A 31.8 mm1.25 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
VAK 15/16 N/A 15/16 in N/A 35.7 mm1.406 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Molded Shroud N/A Two-Bolt Pillow Block N/A
VAS 15/16 N/A 15/16 in N/A 35.7 mm1.406 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Molded Shroud N/A Two-Bolt Pillow Block N/A
RAK 15/16 N/A 15/16 in N/A 37.3 mm1.469 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
TAK 15/16 N/A 15/16 in N/A 37.3 mm1.469 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Tri-Ply Seal N/A Two-Bolt Pillow Block N/A
LAK 15/16 N/A 15/16 in N/A 37.3 mm1.469 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Labyrinth Seal N/A Two-Bolt Pillow Block N/A
RAS 15/16 N/A 15/16 in N/A 37.3 mm1.469 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
TAS 15/16 N/A 15/16 in N/A 37.3 mm1.469 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Tri-Ply Seal N/A Two-Bolt Pillow Block N/A
RSA 15/16 N/A 15/16 in N/A 54 mm2.126 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
PBS 15/16 N/A 15/16 in N/A 25.4 mm1 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
PB 15/16 N/A 15/16 in N/A 28.6 mm1.125 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
RPB 15/16 N/A 15/16 in N/A 31.8 mm1.25 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
RAKH 15/16 N/A 15/16 in N/A 50.8 mm2 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
VAK 25 N/A 25 mm N/A 35.7 mm1.406 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Molded Shroud N/A Two-Bolt Pillow Block N/A
Unit of Measure
1 2 3 4 5 »