PillowBlock BHU Locking Collar.jpg
BHU Pillow Block RV Series - Line Drawing
Unit of Measure
1 2 3 4 5 »  

Part Number

Shaft Size d

Total Width

Static Load Rating

Dynamic Load Rating

Seal Type

Housing Construction

CAD

VAK 1/2 N/A 1/2 in N/A 30.2 mm1.189 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Molded Shroud N/A Two-Bolt Pillow Block N/A
VAS 1/2 N/A 1/2 in N/A 30.2 mm1.189 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Molded Shroud N/A Two-Bolt Pillow Block N/A
RAK 1/2 N/A 1/2 in N/A 30.2 mm1.189 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
LAK 1/2 N/A 1/2 in N/A 30.2 mm1.189 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Labyrinth Seal N/A Two-Bolt Pillow Block N/A
RAS 1/2 N/A 1/2 in N/A 30.2 mm1.189 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
RSA 1/2 N/A 1/2 in N/A 31.8 mm1.252 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
RAK 1/2 NT N/A 1/2 in N/A 30.2 mm1.189 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
PBS 1/2 N/A 1/2 in N/A 25.4 mm1 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
PB 1/2 N/A 1/2 in N/A 25.4 mm1 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
RPB 1/2 N/A 1/2 in N/A 25.4 mm1 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
VAK 5/8 N/A 5/8 in N/A 30.2 mm1.189 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Molded Shroud N/A Two-Bolt Pillow Block N/A
VAS 5/8 N/A 5/8 in N/A 30.2 mm1.189 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Molded Shroud N/A Two-Bolt Pillow Block N/A
RAK 5/8 N/A 5/8 in N/A 30.2 mm1.189 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
LAK 5/8 N/A 5/8 in N/A 30.2 mm1.189 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Labyrinth Seal N/A Two-Bolt Pillow Block N/A
RAS 5/8 N/A 5/8 in N/A 30.2 mm1.189 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
RSA 5/8 N/A 5/8 in N/A 31.8 mm1.252 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
RAK5/8 NT N/A 5/8 in N/A 30.2 mm1.189 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
PBS 5/8 N/A 5/8 in N/A 25.4 mm1 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
PB 5/8 N/A 5/8 in N/A 25.4 mm1 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
RPB 5/8 N/A 5/8 in N/A 25.4 mm1 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
VAK 17 N/A 17 mm N/A 30.2 mm1.189 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Molded Shroud N/A Two-Bolt Pillow Block N/A
VAS 17 N/A 17 mm N/A 30.2 mm1.189 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Molded Shroud N/A Two-Bolt Pillow Block N/A
RAK 17 N/A 17 mm N/A 30.2 mm1.189 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
RAS 17 N/A 17 mm N/A 30.2 mm1.189 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
RSA 17 N/A 17 mm N/A 31.8 mm1.252 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
Unit of Measure
1 2 3 4 5 »