Shaft Size d |
Total Width |
Static Load Rating |
Dynamic Load Rating |
Seal Type |
Housing Construction |
CAD |
|---|---|---|---|---|---|---|---|
| RSAO3 3/16 | N/A 3 3/16 in | N/A 111.1 mm4.374 in | N/A 86500 N19400 lbf | N/A 136300 N30700 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| RSAO3 7/16 | N/A 3 7/16 in | N/A 120.6 mm4.748 in | N/A 107200 N24100 lbf | N/A 158200 N35600 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| RSAO3 15/16 | N/A 3 15/16 in | N/A 130.2 mm5.126 in | N/A 140400 N31600 lbf | N/A 191800 N43100 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|