Shaft Size d |
Total Width |
Static Load Rating |
Dynamic Load Rating |
Seal Type |
Housing Construction |
CAD |
|---|---|---|---|---|---|---|---|
| PB 20 | N/A 20 mm | N/A 25.4 mm1 in | N/A 6500 N1460 lbf | N/A 14200 N3190 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| RPB 20 | N/A 20 mm | N/A 28.6 mm1.125 in | N/A 6500 N1460 lbf | N/A 14200 N3190 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| VAK 7/8 | N/A 7/8 in | N/A 35.7 mm1.406 in | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A Molded Shroud | N/A Two-Bolt Pillow Block |
N/A
|
| VAS 7/8 | N/A 7/8 in | N/A 35.7 mm1.406 in | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A Molded Shroud | N/A Two-Bolt Pillow Block |
N/A
|
| RAK 7/8 | N/A 7/8 in | N/A 37.3 mm1.469 in | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| TAK 7/8 | N/A 7/8 in | N/A 37.3 mm1.469 in | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A Tri-Ply Seal | N/A Two-Bolt Pillow Block |
N/A
|
| RAS 7/8 | N/A 7/8 in | N/A 37.3 mm1.469 in | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| TAS 7/8 | N/A 7/8 in | N/A 37.3 mm1.469 in | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A Tri-Ply Seal | N/A Two-Bolt Pillow Block |
N/A
|
| RSA 7/8 | N/A 7/8 in | N/A 54 mm2.126 in | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| PBS 7/8 | N/A 7/8 in | N/A 25.4 mm1 in | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| PB 7/8 | N/A 7/8 in | N/A 28.6 mm1.125 in | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| RPB 7/8 | N/A 7/8 in | N/A 31.8 mm1.25 in | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| VAK 15/16 | N/A 15/16 in | N/A 35.7 mm1.406 in | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A Molded Shroud | N/A Two-Bolt Pillow Block |
N/A
|
| VAS 15/16 | N/A 15/16 in | N/A 35.7 mm1.406 in | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A Molded Shroud | N/A Two-Bolt Pillow Block |
N/A
|
| RAK 15/16 | N/A 15/16 in | N/A 37.3 mm1.469 in | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| TAK 15/16 | N/A 15/16 in | N/A 37.3 mm1.469 in | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A Tri-Ply Seal | N/A Two-Bolt Pillow Block |
N/A
|
| LAK 15/16 | N/A 15/16 in | N/A 37.3 mm1.469 in | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A Labyrinth Seal | N/A Two-Bolt Pillow Block |
N/A
|
| RAS 15/16 | N/A 15/16 in | N/A 37.3 mm1.469 in | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| TAS 15/16 | N/A 15/16 in | N/A 37.3 mm1.469 in | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A Tri-Ply Seal | N/A Two-Bolt Pillow Block |
N/A
|
| RSA 15/16 | N/A 15/16 in | N/A 54 mm2.126 in | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| PBS 15/16 | N/A 15/16 in | N/A 25.4 mm1 in | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| PB 15/16 | N/A 15/16 in | N/A 28.6 mm1.125 in | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| RPB 15/16 | N/A 15/16 in | N/A 31.8 mm1.25 in | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| RAKH 15/16 | N/A 15/16 in | N/A 50.8 mm2 in | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| VAK 25 | N/A 25 mm | N/A 35.7 mm1.406 in | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A Molded Shroud | N/A Two-Bolt Pillow Block |
N/A
|