Takeup BHU - Locking Collar
Unit of Measure
1 2 3 

Part Number

Shaft Size d

Housing Width A

Static Load Rating

Dynamic Load Rating

Seal Type

Housing Construction

CAD

RTU 3/4 N/A 3/4 in N/A 41.3 mm1.626 in N/A 6500 N1460 lbf N/A 14200 N3190 lbf N/A Shroud Seal N/A Take-Up N/A
VTU 3/4 N/A 3/4 in N/A 41.3 mm1.626 in N/A 6500 N1460 lbf N/A 14200 N3190 lbf N/A Molded Shroud N/A Take-Up N/A
RTU 20 N/A 20 mm N/A 41.3 mm1.626 in N/A 6500 N1460 lbf N/A 14200 N3190 lbf N/A Shroud Seal N/A Take-Up N/A
VTU 20 N/A 20 mm N/A 41.3 mm1.626 in N/A 6500 N1460 lbf N/A 14200 N3190 lbf N/A Molded Shroud N/A Take-Up N/A
RTU 7/8 N/A 7/8 in N/A 44.4 mm1.748 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Shroud Seal N/A Take-Up N/A
VTU 7/8 N/A 7/8 in N/A 44.4 mm1.748 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Molded Shroud N/A Take-Up N/A
RTU 15/16 N/A 15/16 in N/A 44.4 mm1.748 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Shroud Seal N/A Take-Up N/A
VTU 15/16 N/A 15/16 in N/A 44.4 mm1.748 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Molded Shroud N/A Take-Up N/A
VTU 25 N/A 25 mm N/A 44.4 mm1.748 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Molded Shroud N/A Take-Up N/A
RTU1 N/A 1 in N/A 44.4 mm1.748 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Shroud Seal N/A Take-Up N/A
VTU1 N/A 1 in N/A 44.4 mm1.748 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Molded Shroud N/A Take-Up N/A
LTU1 N/A 1 in N/A 44.4 mm1.748 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Shroud Seal N/A Take-Up N/A
RTU1 NT N/A 1 in N/A 44.4 mm1.748 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Shroud Seal N/A Take-Up N/A
RTU1 1/8 N/A 1 1/8 in N/A 50.8 mm2 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Shroud Seal N/A Take-Up N/A
VTU1 1/8 N/A 1 1/8 in N/A 50.8 mm2 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Molded Shroud N/A Take-Up N/A
VTU 30 N/A 30 mm N/A 50.8 mm2 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Molded Shroud N/A Take-Up N/A
RTU1 3/16 N/A 1 3/16 in N/A 50.8 mm2 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Shroud Seal N/A Take-Up N/A
VTU1 3/16 N/A 1 3/16 in N/A 50.8 mm2 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Molded Shroud N/A Take-Up N/A
RTU1 3/16 NT N/A 1 3/16 in N/A 50.8 mm2 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Shroud Seal N/A Take-Up N/A
RTU1 1/4 N/A 1 1/4 in N/A 44.5 mm1.752 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Shroud Seal N/A Take-Up N/A
VTU1 1/4 N/A 1 1/4 in N/A 44.5 mm1.752 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Molded Shroud N/A Take-Up N/A
RTU1 1/4 NT N/A 1 1/4 in N/A 44.5 mm1.752 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Shroud Seal N/A Take-Up N/A
TTU 1 1/4 N/A 1 1/4 in N/A 44.45 mm1.75 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Shroud Seal N/A Take-Up N/A
RTU1 5/16 N/A 1 5/16 in N/A 44.5 mm1.752 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Shroud Seal N/A Take-Up N/A
TTU 1 5/16 N/A 1 5/16 in N/A 44.45 mm1.75 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Shroud Seal N/A Take-Up N/A
Unit of Measure
1 2 3