Takeup BHU - Locking Collar
Unit of Measure
1 2 3 

Part Number

Shaft Size d

Housing Width A

Static Load Rating

Dynamic Load Rating

Seal Type

Housing Construction

CAD

RTU1 3/8 N/A 1 3/8 in N/A 44.5 mm1.752 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Shroud Seal N/A Take-Up N/A
VTU1 3/8 N/A 1 3/8 in N/A 44.5 mm1.752 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Molded Shroud N/A Take-Up N/A
TTU 1 3/8 N/A 1 3/8 in N/A 44.45 mm1.75 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Shroud Seal N/A Take-Up N/A
VTU 35 N/A 35 mm N/A 44.5 mm1.752 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Molded Shroud N/A Take-Up N/A
RTU1 7/16 N/A 1 7/16 in N/A 44.5 mm1.752 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Shroud Seal N/A Take-Up N/A
VTU1 7/16 N/A 1 7/16 in N/A 44.5 mm1.752 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Molded Shroud N/A Take-Up N/A
LTU1 7/16 N/A 1 7/16 in N/A 44.5 mm1.752 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Shroud Seal N/A Take-Up N/A
RTU1 7/16 NT N/A 1 7/16 in N/A 44.5 mm1.752 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Shroud Seal N/A Take-Up N/A
TTU 1 7/16 N/A 1 7/16 in N/A 44.45 mm1.75 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Shroud Seal N/A Take-Up N/A
RTU1 1/2 N/A 1 1/2 in N/A 65.1 mm2.563 in N/A 19800 N4460 lbf N/A 36200 N8130 lbf N/A Shroud Seal N/A Take-Up N/A
VTU1 1/2 N/A 1 1/2 in N/A 65.1 mm2.563 in N/A 19800 N4460 lbf N/A 36200 N8130 lbf N/A Molded Shroud N/A Take-Up N/A
RTU1 1/2 NT N/A 1 1/2 in N/A 65.1 mm2.563 in N/A 19800 N4460 lbf N/A 36200 N8130 lbf N/A Shroud Seal N/A Take-Up N/A
RTU1 9/16 N/A 1 9/16 in N/A 65.1 mm2.563 in N/A 19800 N4460 lbf N/A 36200 N8130 lbf N/A Shroud Seal N/A Take-Up N/A
VTU 40 N/A 40 mm N/A 65.1 mm2.563 in N/A 19800 N4460 lbf N/A 36200 N8130 lbf N/A Molded Shroud N/A Take-Up N/A
RTU1 5/8 N/A 1 5/8 in N/A 65.1 mm2.563 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A Shroud Seal N/A Take-Up N/A
VTU1 5/8 N/A 1 5/8 in N/A 65.1 mm2.563 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A Molded Shroud N/A Take-Up N/A
RTU1 11/16 N/A 1 11/16 in N/A 65.1 mm2.563 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A Shroud Seal N/A Take-Up N/A
VTU1 11/16 N/A 1 11/16 in N/A 65.1 mm2.563 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A Molded Shroud N/A Take-Up N/A
RTU1 11/16 NT N/A 1 11/16 in N/A 65.1 mm2.563 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A Shroud Seal N/A Take-Up N/A
RTU1 3/4 N/A 1 3/4 in N/A 65.1 mm2.563 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A Shroud Seal N/A Take-Up N/A
VTU1 3/4 N/A 1 3/4 in N/A 65.1 mm2.563 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A Molded Shroud N/A Take-Up N/A
VTU 45 N/A 45 mm N/A 65.1 mm2.563 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A Molded Shroud N/A Take-Up N/A
RTU1 7/8 N/A 1 7/8 in N/A 65.1 mm2.563 in N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A Shroud Seal N/A Take-Up N/A
VTU1 7/8 N/A 1 7/8 in N/A 65.1 mm2.563 in N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A Molded Shroud N/A Take-Up N/A
RTU1 15/16 N/A 1 15/16 in N/A 65.1 mm2.563 in N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A Shroud Seal N/A Take-Up N/A
Unit of Measure
1 2 3