timken-fafnir-flange-mounted-ball-bearing-unit-3-bolt-with-locking-collar-angle
Unit of Measure
1 2 3 4 5 

Part Number

Shaft Size d

Housing Width A

Static Load Rating

Dynamic Load Rating

Housing Style

CAD

GVFD1 7/8 N/A 1 7/8 in N/A 28.6 mm1.125 in N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A Three-Bolt Square Flange N/A
GRFD1 7/8 N/A 1 7/8 in N/A 28.6 mm1.125 in N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A Three-Bolt Square Flange N/A
VFD1 7/8 N/A 1 7/8 in N/A 28.6 mm1.125 in N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A Three-Bolt Square Flange N/A
RFD1 7/8 N/A 1 7/8 in N/A 28.6 mm1.125 in N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A Three-Bolt Square Flange N/A
GVFD1 15/16 N/A 1 15/16 in N/A 28.6 mm1.125 in N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A Three-Bolt Square Flange N/A
GRFD1 15/16 N/A 1 15/16 in N/A 28.6 mm1.125 in N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A Three-Bolt Square Flange N/A
VFD1 15/16 N/A 1 15/16 in N/A 28.6 mm1.125 in N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A Three-Bolt Square Flange N/A
RFD1 15/16 N/A 1 15/16 in N/A 28.6 mm1.125 in N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A Three-Bolt Square Flange N/A
GVFD 50 N/A 50 mm N/A 28.6 mm1.125 in N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A Three-Bolt Square Flange N/A
GRFD 50 N/A 50 mm N/A 28.6 mm1.125 in N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A Three-Bolt Square Flange N/A
VFD 50 N/A 50 mm N/A 28.6 mm1.125 in N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A Three-Bolt Square Flange N/A
RFD 50 N/A 50 mm N/A 28.6 mm1.125 in N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A Three-Bolt Square Flange N/A
Unit of Measure
1 2 3 4 5