Shaft Size d |
Housing Width A |
Static Load Rating |
Dynamic Load Rating |
Housing Style |
CAD |
|---|---|---|---|---|---|---|
| GVFD 1/2 | N/A 1/2 in | N/A 17.5 mm0.688 in | N/A 4700 N1070 lbf | N/A 10700 N2380 lbf | N/A Three-Bolt Square Flange |
N/A
|
| GRFD 1/2 | N/A 1/2 in | N/A 17.5 mm0.688 in | N/A 4700 N1070 lbf | N/A 10700 N2380 lbf | N/A Three-Bolt Square Flange |
N/A
|
| VFD 1/2 | N/A 1/2 in | N/A 17.5 mm0.688 in | N/A 4700 N1070 lbf | N/A 10700 N2380 lbf | N/A Three-Bolt Square Flange |
N/A
|
| RFD 1/2 | N/A 1/2 in | N/A 17.5 mm0.688 in | N/A 4700 N1070 lbf | N/A 10700 N2380 lbf | N/A Three-Bolt Square Flange |
N/A
|
| GVFD 5/8 | N/A 5/8 in | N/A 17.5 mm0.688 in | N/A 4700 N1070 lbf | N/A 10700 N2380 lbf | N/A Three-Bolt Square Flange |
N/A
|
| GRFD 5/8 | N/A 5/8 in | N/A 17.5 mm0.688 in | N/A 4700 N1070 lbf | N/A 10700 N2380 lbf | N/A Three-Bolt Square Flange |
N/A
|
| VFD 5/8 | N/A 5/8 in | N/A 17.5 mm0.688 in | N/A 4700 N1070 lbf | N/A 10700 N2380 lbf | N/A Three-Bolt Square Flange |
N/A
|
| RFD 5/8 | N/A 5/8 in | N/A 17.5 mm0.688 in | N/A 4700 N1070 lbf | N/A 10700 N2380 lbf | N/A Three-Bolt Square Flange |
N/A
|
| GVFD 17 | N/A 17 mm | N/A 17.5 mm0.688 in | N/A 4700 N1070 lbf | N/A 10700 N2380 lbf | N/A Three-Bolt Square Flange |
N/A
|
| GRFD 17 | N/A 17 mm | N/A 17.5 mm0.688 in | N/A 4700 N1070 lbf | N/A 10700 N2380 lbf | N/A Three-Bolt Square Flange |
N/A
|
| VFD 17 | N/A 17 mm | N/A 17.5 mm0.688 in | N/A 4700 N1070 lbf | N/A 10700 N2380 lbf | N/A Three-Bolt Square Flange |
N/A
|
| RFD 17 | N/A 17 mm | N/A 17.5 mm0.688 in | N/A 4700 N1070 lbf | N/A 10700 N2380 lbf | N/A Three-Bolt Square Flange |
N/A
|
| GRFD 11/16 | N/A 11/16 in | N/A 17.5 mm0.688 in | N/A 4700 N1070 lbf | N/A 10700 N2380 lbf | N/A Three-Bolt Square Flange |
N/A
|
| RFD 11/16 | N/A 11/16 in | N/A 17.5 mm0.688 in | N/A 4700 N1070 lbf | N/A 10700 N2380 lbf | N/A Three-Bolt Square Flange |
N/A
|
| GVFD 3/4 | N/A 3/4 in | N/A 19.8 mm0.781 in | N/A 6500 N1460 lbf | N/A 14200 N3190 lbf | N/A Three-Bolt Square Flange |
N/A
|
| GRFD 3/4 | N/A 3/4 in | N/A 19.8 mm0.781 in | N/A 6500 N1460 lbf | N/A 14200 N3190 lbf | N/A Three-Bolt Square Flange |
N/A
|
| VFD 3/4 | N/A 3/4 in | N/A 19.8 mm0.781 in | N/A 6500 N1460 lbf | N/A 14200 N3190 lbf | N/A Three-Bolt Square Flange |
N/A
|
| RFD 3/4 | N/A 3/4 in | N/A 19.8 mm0.781 in | N/A 6500 N1460 lbf | N/A 14200 N3190 lbf | N/A Three-Bolt Square Flange |
N/A
|
| GVFD 20 | N/A 20 mm | N/A 19.8 mm0.781 in | N/A 6500 N1460 lbf | N/A 14200 N3190 lbf | N/A Three-Bolt Square Flange |
N/A
|
| GRFD 20 | N/A 20 mm | N/A 19.8 mm0.781 in | N/A 6500 N1460 lbf | N/A 14200 N3190 lbf | N/A Three-Bolt Square Flange |
N/A
|
| VFD 20 | N/A 20 mm | N/A 19.8 mm0.781 in | N/A 6500 N1460 lbf | N/A 14200 N3190 lbf | N/A Three-Bolt Square Flange |
N/A
|
| RFD 20 | N/A 20 mm | N/A 19.8 mm0.781 in | N/A 6500 N1460 lbf | N/A 14200 N3190 lbf | N/A Three-Bolt Square Flange |
N/A
|
| GVFD 7/8 | N/A 7/8 in | N/A 19.8 mm0.781 in | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A Three-Bolt Square Flange |
N/A
|
| GRFD 7/8 | N/A 7/8 in | N/A 19.8 mm0.781 in | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A Three-Bolt Square Flange |
N/A
|
| VFD 7/8 | N/A 7/8 in | N/A 19.8 mm0.781 in | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A Three-Bolt Square Flange |
N/A
|