Shaft Size d |
Housing Width A |
Static Load Rating |
Dynamic Load Rating |
Housing Style |
CAD |
|---|---|---|---|---|---|---|
| VFD1 3/16 | N/A 1 3/16 in | N/A 22.2 mm0.875 in | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A Three-Bolt Square Flange |
N/A
|
| RFD1 3/16 | N/A 1 3/16 in | N/A 22.2 mm0.875 in | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A Three-Bolt Square Flange |
N/A
|
| GVFD1 1/4S | N/A 1 1/4 in | N/A 22.2 mm0.875 in | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A Three-Bolt Square Flange |
N/A
|
| GVFD1 1/4 | N/A 1 1/4 in | N/A 23.8 mm0.938 in | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A Three-Bolt Square Flange |
N/A
|
| GRFD1 1/4S | N/A 1 1/4 in | N/A 22.2 mm0.875 in | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A Three-Bolt Square Flange |
N/A
|
| GRFD1 1/4 | N/A 1 1/4 in | N/A 23.8 mm0.938 in | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A Three-Bolt Square Flange |
N/A
|
| VFD1 1/4S | N/A 1 1/4 in | N/A 22.2 mm0.875 in | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A Three-Bolt Square Flange |
N/A
|
| VFD1 1/4 | N/A 1 1/4 in | N/A 23.8 mm0.938 in | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A Three-Bolt Square Flange |
N/A
|
| RFD1 1/4S | N/A 1 1/4 in | N/A 22.2 mm0.875 in | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A Three-Bolt Square Flange |
N/A
|
| RFD1 1/4 | N/A 1 1/4 in | N/A 23.8 mm0.938 in | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A Three-Bolt Square Flange |
N/A
|
| GRFD1 5/16 | N/A 1 5/16 in | N/A 23.8 mm0.938 in | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A Three-Bolt Square Flange |
N/A
|
| RFD1 5/16 | N/A 1 5/16 in | N/A 23.8 mm0.938 in | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A Three-Bolt Square Flange |
N/A
|
| GVFD1 3/8 | N/A 1 3/8 in | N/A 23.8 mm0.938 in | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A Three-Bolt Square Flange |
N/A
|
| GRFD1 3/8 | N/A 1 3/8 in | N/A 23.8 mm0.938 in | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A Three-Bolt Square Flange |
N/A
|
| VFD1 3/8 | N/A 1 3/8 in | N/A 23.8 mm0.938 in | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A Three-Bolt Square Flange |
N/A
|
| RFD1 3/8 | N/A 1 3/8 in | N/A 23.8 mm0.938 in | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A Three-Bolt Square Flange |
N/A
|
| GVFD 35 | N/A 35 mm | N/A 23.8 mm0.938 in | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A Three-Bolt Square Flange |
N/A
|
| GRFD 35 | N/A 35 mm | N/A 23.8 mm0.938 in | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A Three-Bolt Square Flange |
N/A
|
| VFD 35 | N/A 35 mm | N/A 23.8 mm0.938 in | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A Three-Bolt Square Flange |
N/A
|
| RFD 35 | N/A 35 mm | N/A 23.8 mm0.938 in | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A Three-Bolt Square Flange |
N/A
|
| GVFD1 7/16 | N/A 1 7/16 in | N/A 23.8 mm0.938 in | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A Three-Bolt Square Flange |
N/A
|
| GRFD1 7/16 | N/A 1 7/16 in | N/A 23.8 mm0.938 in | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A Three-Bolt Square Flange |
N/A
|
| VFD1 7/16 | N/A 1 7/16 in | N/A 23.8 mm0.938 in | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A Three-Bolt Square Flange |
N/A
|
| RFD1 7/16 | N/A 1 7/16 in | N/A 23.8 mm0.938 in | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A Three-Bolt Square Flange |
N/A
|
| GVFD1 1/2 | N/A 1 1/2 in | N/A 28.6 mm1.125 in | N/A 19800 N4460 lbf | N/A 36200 N8130 lbf | N/A Three-Bolt Square Flange |
N/A
|