Shaft Size d |
Housing Width A |
Static Load Rating |
Dynamic Load Rating |
Seal Type |
Housing Construction |
CAD |
|---|---|---|---|---|---|---|---|
| RFTDR 5/8 | N/A 5/8 in | N/A 15.9 mm0.625 in | N/A 4700 N1070 lbf | N/A 10700 N2380 lbf | N/A Shroud Seal | N/A Two-Bolt Flange |
N/A
|
| RCJT 17 | N/A 17 mm | N/A 23.6 mm0.929 in | N/A 4700 N1070 lbf | N/A 10700 N2380 lbf | N/A Shroud Seal | N/A Two-Bolt Flange |
N/A
|
| VCJT 17 | N/A 17 mm | N/A 23.6 mm0.929 in | N/A 4700 N1070 lbf | N/A 10700 N2380 lbf | N/A Molded Shroud | N/A Two-Bolt Flange |
N/A
|
| FLCT 17 | N/A 17 mm | N/A 14.7 mm0.578 in | N/A 4700 N1070 lbf | N/A 10700 N2380 lbf | N/A Molded Shroud | N/A Two-Bolt Flange |
N/A
|
| GVFTD 17 | N/A 17 mm | N/A 17.5 mm0.688 in | N/A 4700 N1070 lbf | N/A 10700 N2380 lbf | N/A Molded Shroud | N/A Two-Bolt Flange |
N/A
|
| GVFTDR 17 | N/A 17 mm | N/A 17.5 mm0.688 in | N/A 4700 N1070 lbf | N/A 10700 N2380 lbf | N/A Molded Shroud | N/A Two-Bolt Flange |
N/A
|
| GRFTD 17 | N/A 17 mm | N/A 15.9 mm0.625 in | N/A 4700 N1070 lbf | N/A 10700 N2380 lbf | N/A Shroud Seal | N/A Two-Bolt Flange |
N/A
|
| GRFTDR 17 | N/A 17 mm | N/A 15.9 mm0.625 in | N/A 4700 N1070 lbf | N/A 10700 N2380 lbf | N/A Shroud Seal | N/A Two-Bolt Flange |
N/A
|
| VFTD 17 | N/A 17 mm | N/A 17.5 mm0.688 in | N/A 4700 N1070 lbf | N/A 10700 N2380 lbf | N/A Molded Shroud | N/A Two-Bolt Flange |
N/A
|
| VFTDR 17 | N/A 17 mm | N/A 17.5 mm0.688 in | N/A 4700 N1070 lbf | N/A 10700 N2380 lbf | N/A Molded Shroud | N/A Two-Bolt Flange |
N/A
|
| RFTD 17 | N/A 17 mm | N/A 15.9 mm0.625 in | N/A 4700 N1070 lbf | N/A 10700 N2380 lbf | N/A Shroud Seal | N/A Two-Bolt Flange |
N/A
|
| RFTDR 17 | N/A 17 mm | N/A 15.9 mm0.625 in | N/A 4700 N1070 lbf | N/A 10700 N2380 lbf | N/A Shroud Seal | N/A Two-Bolt Flange |
N/A
|
| RCJT 11/16 | N/A 11/16 in | N/A 23.6 mm0.929 in | N/A 4700 N1070 lbf | N/A 10700 N2380 lbf | N/A Shroud Seal | N/A Two-Bolt Flange |
N/A
|
| GRFTD 11/16 | N/A 11/16 in | N/A 15.9 mm0.625 in | N/A 4700 N1070 lbf | N/A 10700 N2380 lbf | N/A Shroud Seal | N/A Two-Bolt Flange |
N/A
|
| GRFTDR 11/16 | N/A 11/16 in | N/A 15.9 mm0.625 in | N/A 4700 N1070 lbf | N/A 10700 N2380 lbf | N/A Shroud Seal | N/A Two-Bolt Flange |
N/A
|
| RFTD 11/16 | N/A 11/16 in | N/A 15.9 mm0.625 in | N/A 4700 N1070 lbf | N/A 10700 N2380 lbf | N/A Shroud Seal | N/A Two-Bolt Flange |
N/A
|
| RFTDR 11/16 | N/A 11/16 in | N/A 15.9 mm0.625 in | N/A 4700 N1070 lbf | N/A 10700 N2380 lbf | N/A Shroud Seal | N/A Two-Bolt Flange |
N/A
|
| RCJT 3/4 | N/A 3/4 in | N/A 27.8 mm1.094 in | N/A 6500 N1460 lbf | N/A 14200 N3190 lbf | N/A Shroud Seal | N/A Two-Bolt Flange |
N/A
|
| VCJT 3/4 | N/A 3/4 in | N/A 27.8 mm1.094 in | N/A 6500 N1460 lbf | N/A 14200 N3190 lbf | N/A Molded Shroud | N/A Two-Bolt Flange |
N/A
|
| RCJT 3/4 NT | N/A 3/4 in | N/A 27.8 mm1.094 in | N/A 6500 N1460 lbf | N/A 14200 N3190 lbf | N/A Shroud Seal | N/A Two-Bolt Flange |
N/A
|
| RCJT 3/4 PT | N/A 3/4 in | N/A 27.8 mm1.094 in | N/A 6500 N1460 lbf | N/A 14200 N3190 lbf | N/A Shroud Seal | N/A Two-Bolt Flange |
N/A
|
| FLCT 3/4 | N/A 3/4 in | N/A 17.1 mm0.672 in | N/A 6500 N1460 lbf | N/A 14200 N3190 lbf | N/A Molded Shroud | N/A Two-Bolt Flange |
N/A
|
| VFMST 3/4 | N/A 3/4 in | N/A 16.7 mm0.656 in | N/A 6500 N1460 lbf | N/A 14200 N3190 lbf | N/A Molded Shroud | N/A Two-Bolt Flange |
N/A
|
| LFST 3/4 | N/A 3/4 in | N/A 23 mm0.906 in | N/A 4400 N1000 lbf | N/A 10400 N2320 lbf | N/A | N/A Two-Bolt Flange |
N/A
|
| GVFTD 3/4 | N/A 3/4 in | N/A 19.8 mm0.781 in | N/A 6500 N1460 lbf | N/A 14200 N3190 lbf | N/A Molded Shroud | N/A Two-Bolt Flange |
N/A
|