2Bolt BHU Image
Unit of Measure
1 2 3 4 5 

Part Number

Shaft Size d

Housing Width A

Static Load Rating

Dynamic Load Rating

Seal Type

Housing Construction

CAD

YCJT1 1/4 S N/A 1 1/4 in N/A 29.9 mm1.177 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A
YCJT1 1/4 SGT N/A 1 1/4 in N/A 31.8 mm1.252 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A
SCJT1 1/4 S N/A 1 1/4 in N/A 21.4 mm0.843 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Narrow Shroud N/A Two-Bolt Flange N/A
SCJT1 1/4 N/A 1 1/4 in N/A 24.6 mm0.969 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Narrow Shroud N/A Two-Bolt Flange N/A
YCJT1 1/4S PT N/A 1 1/4 in N/A 29.9 mm1.177 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A
YCJT1 1/4 PT SGT N/A 1 1/4 in N/A 31.8 mm1.252 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A
KCJT1 1/4S PS N/A 1 1/4 in N/A 29.9 mm1.177 in N/A 1556 N350 lbf N/A N/A N/A Two-Bolt Flange N/A
KCJT1 1/4 PS N/A 1 1/4 in N/A 31.8 mm1.252 in N/A 2112 N475 lbf N/A N/A N/A Two-Bolt Flange N/A
YCJT1 1/4 N/A 1 1/4 in N/A 31.8 mm1.252 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A
YCJT1 3/8 SGT N/A 1 3/8 in N/A 31.8 mm1.252 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A
SCJT1 3/8 N/A 1 3/8 in N/A 24.6 mm0.969 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Narrow Shroud N/A Two-Bolt Flange N/A
YCJT1 3/8 N/A 1 3/8 in N/A 31.8 mm1.252 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A
YCJT 35 SGT N/A 35 mm N/A 31.8 mm1.252 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A
SCJT 35 N/A 35 mm N/A 24.6 mm0.969 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Narrow Shroud N/A Two-Bolt Flange N/A
YCJT 35 PT SGT N/A 35 mm N/A 31.8 mm1.252 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A
KCJT 35 PS N/A 35 mm N/A 31.8 mm1.252 in N/A 2112 N475 lbf N/A N/A N/A Two-Bolt Flange N/A
YCJT 35 N/A 35 mm N/A 31.8 mm1.252 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A
YCJTM1 7/16 N/A 1 7/16 in N/A 38.1 mm1.5 in N/A 19800 N4460 lbf N/A 36200 N8130 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A
YCJT1 7/16 SGT N/A 1 7/16 in N/A 31.8 mm1.252 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A
SCJT1 7/16 N/A 1 7/16 in N/A 24.6 mm0.969 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Narrow Shroud N/A Two-Bolt Flange N/A
YCJT1 7/16 PT SGT N/A 1 7/16 in N/A 31.8 mm1.252 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A
YCJT1 7/16 N/A 1 7/16 in N/A 31.8 mm1.252 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A
KCJT1 7/16 PS N/A 1 7/16 in N/A 31.8 mm1.252 in N/A 2112 N475 lbf N/A N/A N/A Two-Bolt Flange N/A
YCJTM1 1/2 N/A 1 1/2 in N/A 38.9 mm1.531 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A
YCJT1 1/2 SGT N/A 1 1/2 in N/A 38.1 mm1.5 in N/A 19800 N4460 lbf N/A 36200 N8130 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A
Unit of Measure
1 2 3 4 5