Insert Ball Bearings
Unit of Measure
1 2 3 4 5 »  

Part Number

Shaft Size d

Outside Diameter

Total Width

Static Load Rating

Dynamic Load Rating

Lubrication Type

O.D. Type

Seal Type

CAD

GY1009KRRB N/A 9/16 in N/A 1.575 in40 mm N/A 1.078 in27.38 mm N/A 1070 lbf4700 N N/A 2380 lbf10700 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A
GYE15KRRB N/A 15 mm N/A 1.575 in40 mm N/A 1.078 in27.38 mm N/A 1070 lbf4700 N N/A 2380 lbf10700 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A
GY1010KRRB N/A 5/8 in N/A 1.575 in40 mm N/A 1.078 in27.38 mm N/A 1070 lbf4700 N N/A 2380 lbf10700 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A
GYA010RRB N/A 5/8 in N/A 1.575 in40 mm N/A 0.937 in23.8 mm N/A 1070 lbf4700 N N/A 2380 lbf10700 N N/A Relubricatable N/A Spherical OD N/A Narrow Shroud N/A
GYA010RR N/A 5/8 in N/A 1.575 in40 mm N/A 0.937 in23.8 mm N/A 1070 lbf4700 N N/A 2380 lbf10700 N N/A Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A
YA010RRB N/A 5/8 in N/A 1.575 in40 mm N/A 0.937 in23.8 mm N/A 1070 lbf4700 N N/A 2380 lbf10700 N N/A Non-Relubricatable N/A Spherical OD N/A Narrow Shroud N/A
YA010RR N/A 5/8 in N/A 1.575 in40 mm N/A 0.937 in23.8 mm N/A 1070 lbf4700 N N/A 2380 lbf10700 N N/A Non-Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A
ER10 N/A 5/8 in N/A 1.85 in47 mm N/A 1.219 in30.96 mm N/A 1480 lbf6571.2 N N/A 3190 lbf14163.6 N N/A Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A
GYE17KRRB N/A 17 mm N/A 1.575 in40 mm N/A 1.078 in27.38 mm N/A 1070 lbf4700 N N/A 2380 lbf10700 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A
GYAE17RRB N/A 17 mm N/A 1.575 in40 mm N/A 0.937 in23.8 mm N/A 1070 lbf4700 N N/A 2380 lbf10700 N N/A Relubricatable N/A Spherical OD N/A Narrow Shroud N/A
GYAE17RR N/A 17 mm N/A 1.575 in40 mm N/A 0.937 in23.8 mm N/A 1070 lbf4700 N N/A 2380 lbf10700 N N/A Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A
YAE17RRB N/A 17 mm N/A 1.575 in40 mm N/A 0.937 in23.8 mm N/A 1070 lbf4700 N N/A 2380 lbf10700 N N/A Non-Relubricatable N/A Spherical OD N/A Narrow Shroud N/A
YAE17RR N/A 17 mm N/A 1.575 in40 mm N/A 0.937 in23.8 mm N/A 1070 lbf4700 N N/A 2380 lbf10700 N N/A Non-Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A
GY1011KRRB N/A 11/16 in N/A 1.575 in40 mm N/A 1.078 in27.38 mm N/A 1070 lbf4700 N N/A 2380 lbf10700 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A
GY1012KRRB SGT N/A 3/4 in N/A 1.85 in47 mm N/A 1.252 in31.8 mm N/A 1460 lbf6500 N N/A 3190 lbf14200 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A
GYA012RRB N/A 3/4 in N/A 1.85 in47 mm N/A 1.063 in27 mm N/A 1460 lbf6500 N N/A 3190 lbf14200 N N/A Relubricatable N/A Spherical OD N/A Narrow Shroud N/A
GYA012RR N/A 3/4 in N/A 1.85 in47 mm N/A 1.063 in27 mm N/A 1460 lbf6500 N N/A 3190 lbf14200 N N/A Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A
YA012RRB N/A 3/4 in N/A 1.85 in47 mm N/A 1.063 in27 mm N/A 1460 lbf6500 N N/A 3190 lbf14200 N N/A Non-Relubricatable N/A Spherical OD N/A Narrow Shroud N/A
YA012RR N/A 3/4 in N/A 1.85 in47 mm N/A 1.063 in27 mm N/A 1460 lbf6500 N N/A 3190 lbf14200 N N/A Non-Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A
ER12 N/A 3/4 in N/A 1.85 in47 mm N/A 1.219 in30.96 mm N/A 1480 lbf6571.2 N N/A 3190 lbf14163.6 N N/A Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A
GKY012RRB N/A 3/4 in N/A 1.85 in47 mm N/A 0.99 in25.15 mm N/A 200 lbf890 N N/A N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A
GYE20KRRB SGT N/A 20 mm N/A 1.85 in47 mm N/A 1.252 in31.8 mm N/A 1460 lbf6500 N N/A 3190 lbf14200 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A
GYAE20RRB N/A 20 mm N/A 1.85 in47 mm N/A 1.063 in27 mm N/A 1460 lbf6500 N N/A 3190 lbf14200 N N/A Relubricatable N/A Spherical OD N/A Narrow Shroud N/A
GYAE20RR N/A 20 mm N/A 1.85 in47 mm N/A 1.063 in27 mm N/A 1460 lbf6500 N N/A 3190 lbf14200 N N/A Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A
YAE20RRB N/A 20 mm N/A 1.85 in47 mm N/A 1.063 in27 mm N/A 1460 lbf6500 N N/A 3190 lbf14200 N N/A Non-Relubricatable N/A Spherical OD N/A Narrow Shroud N/A
Unit of Measure
1 2 3 4 5 »