Case Carburized Inner Rings and Rollers (W40I,W40R,W906A) - (Common in Paper industry applications)
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Timken_SRB_Brass_EMW33_22208YMW33C3-A2
SRB EM-YM Line Drawing
Unit of Measure
1 2 3 4 5 »  

Part Number

d - Bore

D - Outer Diameter

B - Outer Ring Width

C0 - Static Radial Rating

C1(2) - Dynamic Radial Rating (Two-Rows)

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

Cage Type

Cage Material

CAD

230/500KYMBW906A N/A 500 mm N/A 720 mm28.3470 in N/A 167 mm6.5750 in N/A 8160000 N1840000 lbf N/A 4290000 N965000 lbf N/A 510 rpm N/A 580 rpm N/A YMB N/A Brass N/A
230/500KYMBW906AC3 N/A 500 mm N/A 720 mm28.3470 in N/A 167 mm6.5750 in N/A 8160000 N1840000 lbf N/A 4290000 N965000 lbf N/A 510 rpm N/A 580 rpm N/A YMB N/A Brass N/A
230/530KYMBW40IW534C3 N/A 530 mm N/A 780 mm30.709 in N/A 185 mm7.2840 in N/A 9720000 N2190000 lbf N/A 5150000 N1160000 lbf N/A 460 rpm N/A 530 rpm N/A YMB N/A Brass N/A
230/530KYMBW906A N/A 530 mm N/A 780 mm30.709 in N/A 185 mm7.2840 in N/A 9720000 N2190000 lbf N/A 5150000 N1160000 lbf N/A 460 rpm N/A 530 rpm N/A YMB N/A Brass N/A
230/530KYMBW906AC3 N/A 530 mm N/A 780 mm30.709 in N/A 185 mm7.2840 in N/A 9720000 N2190000 lbf N/A 5150000 N1160000 lbf N/A 460 rpm N/A 530 rpm N/A YMB N/A Brass N/A
230/560KYMBW906A N/A 560 mm N/A 820 mm32.2840 in N/A 195 mm7.6770 in N/A 10800000 N2430000 lbf N/A 5690000 N1280000 lbf N/A 430 rpm N/A 490 rpm N/A YMB N/A Brass N/A
230/560KYMBW906AC3 N/A 560 mm N/A 820 mm32.2840 in N/A 195 mm7.6770 in N/A 10800000 N2430000 lbf N/A 5690000 N1280000 lbf N/A 430 rpm N/A 490 rpm N/A YMB N/A Brass N/A
230/600KYMBW906A N/A 600 mm N/A 870 mm34.2520 in N/A 200 mm7.874 in N/A 11700000 N2630000 lbf N/A 6040000 N1360000 lbf N/A 400 rpm N/A 450 rpm N/A YMB N/A Brass N/A
230/600KYMBW906AC3 N/A 600 mm N/A 870 mm34.2520 in N/A 200 mm7.874 in N/A 11700000 N2630000 lbf N/A 6040000 N1360000 lbf N/A 400 rpm N/A 450 rpm N/A YMB N/A Brass N/A
230/670KYMBW906AC3 N/A 670 mm N/A 980 mm38.583 in N/A 230 mm9.0550 in N/A 15800000 N3540000 lbf N/A 7890000 N1770000 lbf N/A 330 rpm N/A 380 rpm N/A YMB N/A Brass N/A
230/850KYMBW906AC3 N/A 850 mm N/A 1220 mm48.032 in N/A 272 mm10.7087 in N/A 23000000 N5180000 lbf N/A 11100000 N2500000 lbf N/A 250 rpm N/A 280 rpm N/A YMB N/A Brass N/A
230/950YMDW896W40C0 N/A 950 mm N/A 1360 mm53.543 in N/A 300 mm11.8110 in N/A 28500000 N6410000 lbf N/A 13600000 N3060000 lbf N/A 210 rpm N/A 240 rpm N/A YMD N/A Brass N/A
230/950YMDW896W40C2 N/A 950 mm N/A 1360 mm53.543 in N/A 300 mm11.8110 in N/A 28500000 N6410000 lbf N/A 13600000 N3060000 lbf N/A 210 rpm N/A 240 rpm N/A YMD N/A Brass N/A
231/500KYMBW906A N/A 500 mm N/A 830 mm32.6770 in N/A 264 mm10.3940 in N/A 13900000 N3130000 lbf N/A 7880000 N1770000 lbf N/A 330 rpm N/A 360 rpm N/A YMB N/A Brass N/A
231/530KYMBW37W906A N/A 530 mm N/A 870 mm34.2520 in N/A 272 mm10.7090 in N/A 15100000 N3400000 lbf N/A 8530000 N1920000 lbf N/A 310 rpm N/A 340 rpm N/A YMB N/A Brass N/A
231/530KYMBW37W906AC3 N/A 530 mm N/A 870 mm34.2520 in N/A 272 mm10.7090 in N/A 15100000 N3400000 lbf N/A 8530000 N1920000 lbf N/A 310 rpm N/A 340 rpm N/A YMB N/A Brass N/A
231/530KYMBW37W906AC4 N/A 530 mm N/A 870 mm34.2520 in N/A 272 mm10.7090 in N/A 15100000 N3400000 lbf N/A 8530000 N1920000 lbf N/A 310 rpm N/A 340 rpm N/A YMB N/A Brass N/A
231/530KYMBW906A N/A 530 mm N/A 870 mm34.2520 in N/A 272 mm10.7090 in N/A 15100000 N3400000 lbf N/A 8530000 N1920000 lbf N/A 310 rpm N/A 340 rpm N/A YMB N/A Brass N/A
231/530KYMBW906AC3 N/A 530 mm N/A 870 mm34.2520 in N/A 272 mm10.7090 in N/A 15100000 N3400000 lbf N/A 8530000 N1920000 lbf N/A 310 rpm N/A 340 rpm N/A YMB N/A Brass N/A
231/560KYMBW37W906AC4 N/A 560 mm N/A 920 mm36.221 in N/A 280 mm11.0240 in N/A 16400000 N3680000 lbf N/A 9240000 N2080000 lbf N/A 290 rpm N/A 310 rpm N/A YMB N/A Brass N/A
231/560KYMBW906A N/A 560 mm N/A 920 mm36.221 in N/A 280 mm11.0240 in N/A 16400000 N3680000 lbf N/A 9240000 N2080000 lbf N/A 290 rpm N/A 310 rpm N/A YMB N/A Brass N/A
231/560KYMBW906AC3 N/A 560 mm N/A 920 mm36.221 in N/A 280 mm11.0240 in N/A 16400000 N3680000 lbf N/A 9240000 N2080000 lbf N/A 290 rpm N/A 310 rpm N/A YMB N/A Brass N/A
231/630KYMBW37W906AC4 N/A 630.000 mm N/A 1030 mm40.551 in N/A 315 mm12.4020 in N/A 21200000 N4760000 lbf N/A 11700000 N2630000 lbf N/A 240 rpm N/A 260 rpm N/A YMB N/A Brass N/A
231/670KYMBW906B N/A 670 mm N/A 1090 mm42.913 in N/A 336 mm13.2280 in N/A 23400000 N5270000 lbf N/A 12800000 N2880000 lbf N/A 220 rpm N/A 240 rpm N/A YMB N/A Brass N/A
232/500KYMBW906A N/A 500 mm N/A 920 mm36.221 in N/A 336 mm13.2280 in N/A 17900000 N4010000 lbf N/A 10900000 N2460000 lbf N/A 250 rpm N/A 260 rpm N/A YMB N/A Brass N/A
Unit of Measure
1 2 3 4 5 »