A complete H Type coupling is comprised of two standard H Type hubs, two inside sleeves, one cushion set, and one collar with hardware. (H Type hubs are supplied with an inside sleeve.)
Lovejoy H Type – Highest Torque Jaw Coupling
Unit of Measure
1 

Part Number

Description 

Inside Diameter (Dimension B)

Coupling Size

Material

Depth

Width

68514415361 N/A H3067-COLLAR-W/HDW N/A 10.000 in254.00 mm N/A H3067 N/A Steel N/A 2.880 in N/A 10.680 in
68514415381 N/A H3567-COLLAR-W/HDW N/A 11.000 in279.40 mm N/A H3567 N/A Steel N/A 3.380 in N/A 11.680 in
68514415411 N/A H3667-COLLAR-W/HDW N/A 12.000 in304.80 mm N/A H3667 N/A Steel N/A 3.50 in N/A 12.450 in
68514455472 N/A H4067-COLLAR-W/HDW N/A 13.250 in336.55 mm N/A H4067 N/A Steel N/A 3.25 in N/A 14.000 in
68514455476 N/A H4567-COLLAR-W/HDW N/A 14.500 in368.30 mm N/A H4567 N/A Steel N/A 3.50 in N/A 15.750 in
Unit of Measure
1