A complete H Type coupling is comprised of two standard H Type hubs, two inside sleeves, one cushion set, and one collar with hardware. (H Type hubs are supplied with an inside sleeve.)
Unit of Measure
1
Part Number |
Description |
Inside Diameter (Dimension B) |
Coupling Size |
Material |
Depth |
Width |
|---|---|---|---|---|---|---|
| 68514415361 | N/A H3067-COLLAR-W/HDW | N/A 10.000 in254.00 mm | N/A H3067 | N/A Steel | N/A 2.880 in | N/A 10.680 in |
| 68514415381 | N/A H3567-COLLAR-W/HDW | N/A 11.000 in279.40 mm | N/A H3567 | N/A Steel | N/A 3.380 in | N/A 11.680 in |
| 68514415411 | N/A H3667-COLLAR-W/HDW | N/A 12.000 in304.80 mm | N/A H3667 | N/A Steel | N/A 3.50 in | N/A 12.450 in |
| 68514455472 | N/A H4067-COLLAR-W/HDW | N/A 13.250 in336.55 mm | N/A H4067 | N/A Steel | N/A 3.25 in | N/A 14.000 in |
| 68514455476 | N/A H4567-COLLAR-W/HDW | N/A 14.500 in368.30 mm | N/A H4567 | N/A Steel | N/A 3.50 in | N/A 15.750 in |
Unit of Measure
1