Thread D1 |
D3 |
D4 |
Bn |
Lockwasher |
Suitable Lockplate No |
CAD |
|---|---|---|---|---|---|---|---|
| HM3080 | N/A Tr400x5 | N/A 470 mm | N/A 442 mm | N/A 52 mm | N/A | N/A MS3080 |
N/A
|
| HM80T | N/A Tr400x5 | N/A 500 mm | N/A 460 mm | N/A 46 mm | N/A | N/A |
N/A
|
| HML82T | N/A Tr410x5 | N/A 480 mm | N/A 452 mm | N/A 39 mm | N/A | N/A |
N/A
|
| HM3184 | N/A Tr420x5 | N/A 540 mm | N/A 490 mm | N/A 70 mm | N/A | N/A MS3184 |
N/A
|
| HM3084 | N/A Tr420x5 | N/A 490 mm | N/A 462 mm | N/A 52 mm | N/A | N/A MS3084 |
N/A
|
| HM84T | N/A Tr420x5 | N/A 520 mm | N/A 480 mm | N/A 49 mm | N/A | N/A |
N/A
|
| HML86T | N/A Tr430x5 | N/A 500 mm | N/A 472 mm | N/A 41 mm | N/A | N/A |
N/A
|
| HM3188 | N/A Tr440x5 | N/A 560 mm | N/A 510 mm | N/A 70 mm | N/A | N/A MS3188 |
N/A
|
| HM3088 | N/A Tr440x5 | N/A 520 mm | N/A 490 mm | N/A 60 mm | N/A | N/A MS3088 |
N/A
|
| HM88T | N/A Tr440x5 | N/A 540 mm | N/A 500 mm | N/A 51 mm | N/A | N/A |
N/A
|
| HML90T | N/A Tr450x5 | N/A 520 mm | N/A 490 mm | N/A 41 mm | N/A | N/A |
N/A
|
| HM3192 | N/A Tr460x5 | N/A 580 mm | N/A 540 mm | N/A 75 mm | N/A | N/A MS3192 |
N/A
|
| HM3092 | N/A Tr460x5 | N/A 540 mm | N/A 510 mm | N/A 60 mm | N/A | N/A MS3092 |
N/A
|
| HM92T | N/A Tr460x5 | N/A 550 mm | N/A 510 mm | N/A 53 mm | N/A | N/A |
N/A
|
| HML94T | N/A Tr470x5 | N/A 540 mm | N/A 510 mm | N/A 43 mm | N/A | N/A |
N/A
|
| HM3196 | N/A Tr480x5 | N/A 620 mm | N/A 560 mm | N/A 75 mm | N/A | N/A MS3196 |
N/A
|
| HM3096 | N/A Tr480x5 | N/A 560 mm | N/A 530 mm | N/A 60 mm | N/A | N/A MS3096 |
N/A
|
| HM96T | N/A Tr480x5 | N/A 590 mm | N/A 590 mm | N/A 56 mm | N/A | N/A |
N/A
|
| HML98T | N/A Tr490x5 | N/A 570 mm | N/A 540 mm | N/A 45 mm | N/A | N/A |
N/A
|
| HM31/500 | N/A Tr500x5 | N/A 630 mm | N/A 580 mm | N/A 80 mm | N/A | N/A MS31/500 |
N/A
|
| HM30/500 | N/A Tr500x5 | N/A 580 mm | N/A 550 mm | N/A 68 mm | N/A | N/A MS30/500 |
N/A
|
| HM102T | N/A Tr510x6 | N/A 620 mm | N/A 570 mm | N/A 58 mm | N/A | N/A |
N/A
|
| HML104T | N/A Tr520x6 | N/A 600 mm | N/A 570 mm | N/A 47 mm | N/A | N/A |
N/A
|
| HM106T | N/A Tr530x6 | N/A 640 mm | N/A 590 mm | N/A 60 mm | N/A | N/A |
N/A
|
| HM30/530 | N/A Tr530x6 | N/A 630 mm | N/A 590 mm | N/A 75 mm | N/A | N/A MS 30/530 |
N/A
|