ROLLER CHAIN IDLER SPROCKETS
To order, specify SPROCKET NUMBER.
Example: 010-5017S Idler Sprocket.
Order all bearings with E8728 specification.
- The sintered-steel sprockets are hardened and perform well at an economical cost.
- The roller chain idler sprocket replaces the hardenedplate steel sprockets on most applications.
- All units are non-relubricatable.
To order, specify SPROCKET NUMBER.
Example: 010-5017S Idler Sprocket.
Order all bearings with E8728 specification.
Unit of Measure
1
Sprocket No. |
Bearing No. |
Bore |
A.S.A. Chain No. |
No. of Teeth |
Pitch |
Bearing Radial Load Rating at 500 RPM |
CAD |
|---|---|---|---|---|---|---|---|
| 008-4018-S | N/A 203KRR5 | N/A 13.08 / 12.95 mm0.5150 / 0.5000 in | N/A 40 | N/A 18 | N/A 12.7 mm1/2 in | N/A 3550 N800 lb |
N/A
|
| 008-5017-S | N/A 203KRR5 | N/A 13.08 / 12.95 mm0.5150 / 0.5000 in | N/A 50 | N/A 17 | N/A 15.9 mm5/8 in | N/A 3550 N800 lb |
N/A
|
| 008-6015-S | N/A 203KRR5 | N/A 13.08 / 12.95 mm0.5150 / 0.5000 in | N/A 60 | N/A 15 | N/A 19.0 mm3/4 in | N/A 3550 N800 lb |
N/A
|
| 010-4018-S | N/A 203KRR2 | N/A 16.26 / 16.13 mm0.6400 / 0.6350 in | N/A 40 | N/A 18 | N/A 12.7 mm1/2 in | N/A 3550 N800 lb |
N/A
|
| 010-5017-S | N/A 203KRR2 | N/A 16.26 / 16.13 mm0.6400 / 0.6350 in | N/A 50 | N/A 17 | N/A 15.9 mm5/8 in | N/A 3550 N800 lb |
N/A
|
| 010-6015-S | N/A 203KRR2 | N/A 16.26 / 16.13 mm0.6400 / 0.6350 in | N/A 60 | N/A 15 | N/A 19.0 mm3/4 in | N/A 3550 N800 lb |
N/A
|
| 011H-5017-S | N/A 204KRR2 | N/A 17.65 / 17.52 mm0.6950 / 0.6900 in | N/A 50 | N/A 17 | N/A 15.9 mm5/8 in | N/A 3550 N800 lb |
N/A
|
| 011H-6015-S | N/A 204RR2 | N/A 17.65 / 17.52 mm0.6950 / 0.6900 in | N/A 60 | N/A 15 | N/A 19.0 mm3/4 in | N/A 3550 N800 lb |
N/A
|
| 012-8012-S | N/A 204RR6 | N/A 19.18 / 19.05 mm0.7500 / 0.7505 in | N/A 80 | N/A 12 | N/A 25.4 mm1 in | N/A 4800 N1080 lb |
N/A
|
Unit of Measure
1