Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|---|
| LSM480BRHATL | N/A 480 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 303042 lbf1348000 N | N/A 666559 lbf2965000 N | N/A 29810 lbf132600 N | N/A 380 rpm |
N/A
|
| LSM480BRHFS | N/A 480 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 303042 lbf1348000 N | N/A 666559 lbf2965000 N | N/A 29810 lbf132600 N | N/A 380 rpm |
N/A
|
| LSM480BRHHTPS | N/A 480 mm | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 303042 lbf1348000 N | N/A 666559 lbf2965000 N | N/A 29810 lbf132600 N | N/A 380 rpm |
N/A
|
| LSM480BRHKPS | N/A 480 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 303042 lbf1348000 N | N/A 666559 lbf2965000 N | N/A 29810 lbf132600 N | N/A 380 rpm |
N/A
|
| LSM480BRHRSS | N/A 480 mm | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 303042 lbf1348000 N | N/A 666559 lbf2965000 N | N/A 29810 lbf132600 N | N/A 380 rpm |
N/A
|
| LSM480BXH | N/A 480 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 303042 lbf1348000 N | N/A 666559 lbf2965000 N | N/A | N/A 380 rpm |
N/A
|
| LSM480BXHATL | N/A 480 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 303042 lbf1348000 N | N/A 666559 lbf2965000 N | N/A | N/A 380 rpm |
N/A
|
| LSM480BXHFS | N/A 480 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 303042 lbf1348000 N | N/A 666559 lbf2965000 N | N/A | N/A 380 rpm |
N/A
|
| LSM480BXHHTPS | N/A 480 mm | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 303042 lbf1348000 N | N/A 666559 lbf2965000 N | N/A | N/A 380 rpm |
N/A
|
| LSM480BXHKPS | N/A 480 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 303042 lbf1348000 N | N/A 666559 lbf2965000 N | N/A | N/A 380 rpm |
N/A
|
| LSM480BXHRSS | N/A 480 mm | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 303042 lbf1348000 N | N/A 666559 lbf2965000 N | N/A | N/A 380 rpm |
N/A
|
| MSM480BRH | N/A 480 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 549658 lbf2445000 N | N/A 1032773 lbf4594000 N | N/A 51706 lbf230000 N | N/A 360 rpm |
N/A
|
| MSM480BRHATL | N/A 480 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 549658 lbf2445000 N | N/A 1032773 lbf4594000 N | N/A 51706 lbf230000 N | N/A 360 rpm |
N/A
|
| MSM480BRHFS | N/A 480 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 549658 lbf2445000 N | N/A 1032773 lbf4594000 N | N/A 51706 lbf230000 N | N/A 360 rpm |
N/A
|
| MSM480BRHHTPS | N/A 480 mm | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 549658 lbf2445000 N | N/A 1032773 lbf4594000 N | N/A 51706 lbf230000 N | N/A 360 rpm |
N/A
|
| MSM480BRHKPS | N/A 480 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 549658 lbf2445000 N | N/A 1032773 lbf4594000 N | N/A 51706 lbf230000 N | N/A 360 rpm |
N/A
|
| MSM480BRHRSS | N/A 480 mm | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 549658 lbf2445000 N | N/A 1032773 lbf4594000 N | N/A 51706 lbf230000 N | N/A 360 rpm |
N/A
|
| MSM480BXH | N/A 480 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 549658 lbf2445000 N | N/A 1032773 lbf4594000 N | N/A | N/A 360 rpm |
N/A
|
| MSM480BXHATL | N/A 480 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 549658 lbf2445000 N | N/A 1032773 lbf4594000 N | N/A | N/A 360 rpm |
N/A
|
| MSM480BXHFS | N/A 480 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 549658 lbf2445000 N | N/A 1032773 lbf4594000 N | N/A | N/A 360 rpm |
N/A
|
| MSM480BXHHTPS | N/A 480 mm | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 549658 lbf2445000 N | N/A 1032773 lbf4594000 N | N/A | N/A 360 rpm |
N/A
|
| MSM480BXHKPS | N/A 480 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 549658 lbf2445000 N | N/A 1032773 lbf4594000 N | N/A | N/A 360 rpm |
N/A
|
| MSM480BXHRSS | N/A 480 mm | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 549658 lbf2445000 N | N/A 1032773 lbf4594000 N | N/A | N/A 360 rpm |
N/A
|
| LSE1900BRH | N/A 19.0000 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 303042 lbf1348000 N | N/A 666559 lbf2965000 N | N/A 29810 lbf132600 N | N/A 380 rpm |
N/A
|
| LSE1900BRHATL | N/A 19.0000 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 303042 lbf1348000 N | N/A 666559 lbf2965000 N | N/A 29810 lbf132600 N | N/A 380 rpm |
N/A
|