timken-split-cylindrical-roller-bearing-housing-LSE207HR-assembled
Split CRB Bearing Housing_dim
Unit of Measure
« 151 152 153 154 155 »  

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

LSE2000BRHRSS N/A 20.0000 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 312934 lbf1392000 N N/A 705675 lbf3139000 N N/A 30979 lbf137800 N N/A 360 rpm N/A
LSE2000BXH N/A 20.0000 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 312934 lbf1392000 N N/A 705675 lbf3139000 N N/A N/A 360 rpm N/A
LSE2000BXHATL N/A 20.0000 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 312934 lbf1392000 N N/A 705675 lbf3139000 N N/A N/A 360 rpm N/A
LSE2000BXHFS N/A 20.0000 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 312934 lbf1392000 N N/A 705675 lbf3139000 N N/A N/A 360 rpm N/A
LSE2000BXHHTPS N/A 20.0000 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 312934 lbf1392000 N N/A 705675 lbf3139000 N N/A N/A 360 rpm N/A
LSE2000BXHKPS N/A 20.0000 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 312934 lbf1392000 N N/A 705675 lbf3139000 N N/A N/A 360 rpm N/A
LSE2000BXHRSS N/A 20.0000 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 312934 lbf1392000 N N/A 705675 lbf3139000 N N/A N/A 360 rpm N/A
MSE2000BRH N/A 20.0000 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 551456 lbf2453000 N N/A 1137229 lbf5054000 N N/A 54853 lbf244000 N N/A 340 rpm N/A
MSE2000BRHATL N/A 20.0000 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 551456 lbf2453000 N N/A 1137229 lbf5054000 N N/A 54853 lbf244000 N N/A 340 rpm N/A
MSE2000BRHFS N/A 20.0000 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 551456 lbf2453000 N N/A 1137229 lbf5054000 N N/A 54853 lbf244000 N N/A 340 rpm N/A
MSE2000BRHHTPS N/A 20.0000 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 551456 lbf2453000 N N/A 1137229 lbf5054000 N N/A 54853 lbf244000 N N/A 340 rpm N/A
MSE2000BRHKPS N/A 20.0000 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 551456 lbf2453000 N N/A 1137229 lbf5054000 N N/A 54853 lbf244000 N N/A 340 rpm N/A
MSE2000BRHRSS N/A 20.0000 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 551456 lbf2453000 N N/A 1137229 lbf5054000 N N/A 54853 lbf244000 N N/A 340 rpm N/A
MSE2000BXH N/A 20.0000 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 551456 lbf2453000 N N/A 1137229 lbf5054000 N N/A N/A 340 rpm N/A
MSE2000BXHATL N/A 20.0000 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 551456 lbf2453000 N N/A 1137229 lbf5054000 N N/A N/A 340 rpm N/A
MSE2000BXHFS N/A 20.0000 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 551456 lbf2453000 N N/A 1137229 lbf5054000 N N/A N/A 340 rpm N/A
MSE2000BXHHTPS N/A 20.0000 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 551456 lbf2453000 N N/A 1137229 lbf5054000 N N/A N/A 340 rpm N/A
MSE2000BXHKPS N/A 20.0000 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 551456 lbf2453000 N N/A 1137229 lbf5054000 N N/A N/A 340 rpm N/A
MSE2000BXHRSS N/A 20.0000 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 551456 lbf2453000 N N/A 1137229 lbf5054000 N N/A N/A 340 rpm N/A
HSM530BRH N/A 530 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 1047610 lbf4660000 N N/A 1839612 lbf8183000 N N/A 78009 lbf347000 N N/A 310 rpm N/A
HSM530BRHATL N/A 530 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 1047610 lbf4660000 N N/A 1839612 lbf8183000 N N/A 78009 lbf347000 N N/A 310 rpm N/A
HSM530BRHFS N/A 530 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 1047610 lbf4660000 N N/A 1839612 lbf8183000 N N/A 78009 lbf347000 N N/A 310 rpm N/A
HSM530BRHHTPS N/A 530 mm N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 1047610 lbf4660000 N N/A 1839612 lbf8183000 N N/A 78009 lbf347000 N N/A 310 rpm N/A
HSM530BRHKPS N/A 530 mm N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 1047610 lbf4660000 N N/A 1839612 lbf8183000 N N/A 78009 lbf347000 N N/A 310 rpm N/A
HSM530BRHRSS N/A 530 mm N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 1047610 lbf4660000 N N/A 1839612 lbf8183000 N N/A 78009 lbf347000 N N/A 310 rpm N/A
Unit of Measure
« 151 152 153 154 155 »