Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|---|
| MSM440BXHKPS | N/A 440 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 497952 lbf2215000 N | N/A 940376 lbf4183000 N | N/A | N/A 380 rpm |
N/A
|
| MSM440BXHRSS | N/A 440 mm | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 497952 lbf2215000 N | N/A 940376 lbf4183000 N | N/A | N/A 380 rpm |
N/A
|
| HSE1800BRH | N/A 18.0000 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 855848 lbf3807000 N | N/A 1486212 lbf6611000 N | N/A 67982 lbf302400 N | N/A 340 rpm |
N/A
|
| HSE1800BRHATL | N/A 18.0000 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 855848 lbf3807000 N | N/A 1486212 lbf6611000 N | N/A 67982 lbf302400 N | N/A 340 rpm |
N/A
|
| HSE1800BRHFS | N/A 18.0000 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 855848 lbf3807000 N | N/A 1486212 lbf6611000 N | N/A 67982 lbf302400 N | N/A 340 rpm |
N/A
|
| HSE1800BRHHTPS | N/A 18.0000 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 855848 lbf3807000 N | N/A 1486212 lbf6611000 N | N/A 67982 lbf302400 N | N/A 340 rpm |
N/A
|
| HSE1800BRHKPS | N/A 18.0000 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 855848 lbf3807000 N | N/A 1486212 lbf6611000 N | N/A 67982 lbf302400 N | N/A 340 rpm |
N/A
|
| HSE1800BRHRSS | N/A 18.0000 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 855848 lbf3807000 N | N/A 1486212 lbf6611000 N | N/A 67982 lbf302400 N | N/A 340 rpm |
N/A
|
| HSE1800BXH | N/A 18.0000 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 855848 lbf3807000 N | N/A 1486212 lbf6611000 N | N/A | N/A 340 rpm |
N/A
|
| HSE1800BXHATL | N/A 18.0000 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 855848 lbf3807000 N | N/A 1486212 lbf6611000 N | N/A | N/A 340 rpm |
N/A
|
| HSE1800BXHFS | N/A 18.0000 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 855848 lbf3807000 N | N/A 1486212 lbf6611000 N | N/A | N/A 340 rpm |
N/A
|
| HSE1800BXHHTPS | N/A 18.0000 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 855848 lbf3807000 N | N/A 1486212 lbf6611000 N | N/A | N/A 340 rpm |
N/A
|
| HSE1800BXHKPS | N/A 18.0000 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 855848 lbf3807000 N | N/A 1486212 lbf6611000 N | N/A | N/A 340 rpm |
N/A
|
| HSE1800BXHRSS | N/A 18.0000 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 855848 lbf3807000 N | N/A 1486212 lbf6611000 N | N/A | N/A 340 rpm |
N/A
|
| LSE1800BRH | N/A 18.0000 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 266399 lbf1185000 N | N/A 555053 lbf2469000 N | N/A 28596 lbf127200 N | N/A 410 rpm |
N/A
|
| LSE1800BRHATL | N/A 18.0000 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 266399 lbf1185000 N | N/A 555053 lbf2469000 N | N/A 28596 lbf127200 N | N/A 410 rpm |
N/A
|
| LSE1800BRHFS | N/A 18.0000 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 266399 lbf1185000 N | N/A 555053 lbf2469000 N | N/A 28596 lbf127200 N | N/A 410 rpm |
N/A
|
| LSE1800BRHHTPS | N/A 18.0000 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 266399 lbf1185000 N | N/A 555053 lbf2469000 N | N/A 28596 lbf127200 N | N/A 410 rpm |
N/A
|
| LSE1800BRHKPS | N/A 18.0000 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 266399 lbf1185000 N | N/A 555053 lbf2469000 N | N/A 28596 lbf127200 N | N/A 410 rpm |
N/A
|
| LSE1800BRHRSS | N/A 18.0000 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 266399 lbf1185000 N | N/A 555053 lbf2469000 N | N/A 28596 lbf127200 N | N/A 410 rpm |
N/A
|
| LSE1800BXH | N/A 18.0000 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 266399 lbf1185000 N | N/A 555053 lbf2469000 N | N/A | N/A 410 rpm |
N/A
|
| LSE1800BXHATL | N/A 18.0000 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 266399 lbf1185000 N | N/A 555053 lbf2469000 N | N/A | N/A 410 rpm |
N/A
|
| LSE1800BXHFS | N/A 18.0000 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 266399 lbf1185000 N | N/A 555053 lbf2469000 N | N/A | N/A 410 rpm |
N/A
|
| LSE1800BXHHTPS | N/A 18.0000 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 266399 lbf1185000 N | N/A 555053 lbf2469000 N | N/A | N/A 410 rpm |
N/A
|
| LSE1800BXHKPS | N/A 18.0000 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 266399 lbf1185000 N | N/A 555053 lbf2469000 N | N/A | N/A 410 rpm |
N/A
|