Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|---|
| LSM160BRHRSS | N/A 160 mm | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 131064 lbf583000 N | N/A 178049 lbf792000 N | N/A 7419 lbf33000 N | N/A 1320 rpm |
N/A
|
| LSM160BXH | N/A 160 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 131064 lbf583000 N | N/A 178049 lbf792000 N | N/A | N/A 1320 rpm |
N/A
|
| LSM160BXHATL | N/A 160 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 131064 lbf583000 N | N/A 178049 lbf792000 N | N/A | N/A 1320 rpm |
N/A
|
| LSM160BXHFS | N/A 160 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 131064 lbf583000 N | N/A 178049 lbf792000 N | N/A | N/A 1320 rpm |
N/A
|
| LSM160BXHHTPS | N/A 160 mm | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 131064 lbf583000 N | N/A 178049 lbf792000 N | N/A | N/A 1320 rpm |
N/A
|
| LSM160BXHKPS | N/A 160 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 131064 lbf583000 N | N/A 178049 lbf792000 N | N/A | N/A 1320 rpm |
N/A
|
| LSM160BXHRSS | N/A 160 mm | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 131064 lbf583000 N | N/A 178049 lbf792000 N | N/A | N/A 1320 rpm |
N/A
|
| MSM160ABRHATL | N/A 160 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 164111 lbf730000 N | N/A 232453 lbf1034000 N | N/A 11780 lbf52400 N | N/A 1320 rpm |
N/A
|
| MSM160ABRH | N/A 160 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 164111 lbf730000 N | N/A 232453 lbf1034000 N | N/A 11780 lbf52400 N | N/A 1320 rpm |
N/A
|
| MSM160ABRHFS | N/A 160 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 164111 lbf730000 N | N/A 232453 lbf1034000 N | N/A 11780 lbf52400 N | N/A 1320 rpm |
N/A
|
| MSM160ABRHHTPS | N/A 160 mm | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 164111 lbf730000 N | N/A 232453 lbf1034000 N | N/A 11780 lbf52400 N | N/A 1320 rpm |
N/A
|
| MSM160ABRHKPS | N/A 160 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 164111 lbf730000 N | N/A 232453 lbf1034000 N | N/A 11780 lbf52400 N | N/A 1320 rpm |
N/A
|
| MSM160ABRHRSS | N/A 160 mm | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 164111 lbf730000 N | N/A 232453 lbf1034000 N | N/A 11780 lbf52400 N | N/A 1320 rpm |
N/A
|
| MSM160ABXHATL | N/A 160 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 164111 lbf730000 N | N/A 232453 lbf1034000 N | N/A | N/A 1320 rpm |
N/A
|
| MSM160BRH | N/A 160 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 189289 lbf842000 N | N/A 264151 lbf1175000 N | N/A 13803 lbf61400 N | N/A 1200 rpm |
N/A
|
| MSM160BRHATL | N/A 160 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 189289 lbf842000 N | N/A 264151 lbf1175000 N | N/A 13803 lbf61400 N | N/A 1200 rpm |
N/A
|
| MSM160BRHFS | N/A 160 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 189289 lbf842000 N | N/A 264151 lbf1175000 N | N/A 13803 lbf61400 N | N/A 1200 rpm |
N/A
|
| MSM160BRHHTPS | N/A 160 mm | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 189289 lbf842000 N | N/A 264151 lbf1175000 N | N/A 13803 lbf61400 N | N/A 1200 rpm |
N/A
|
| MSM160BRHKPS | N/A 160 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 189289 lbf842000 N | N/A 264151 lbf1175000 N | N/A 13803 lbf61400 N | N/A 1200 rpm |
N/A
|
| MSM160BRHRSS | N/A 160 mm | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 189289 lbf842000 N | N/A 264151 lbf1175000 N | N/A 13803 lbf61400 N | N/A 1200 rpm |
N/A
|
| MSM160BXH | N/A 160 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 189289 lbf842000 N | N/A 264151 lbf1175000 N | N/A | N/A 1200 rpm |
N/A
|
| MSM160BXHATL | N/A 160 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 189289 lbf842000 N | N/A 264151 lbf1175000 N | N/A | N/A 1200 rpm |
N/A
|
| MSM160BXHFS | N/A 160 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 189289 lbf842000 N | N/A 264151 lbf1175000 N | N/A | N/A 1200 rpm |
N/A
|
| MSM160BXHHTPS | N/A 160 mm | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 189289 lbf842000 N | N/A 264151 lbf1175000 N | N/A | N/A 1200 rpm |
N/A
|
| MSM160BXHKPS | N/A 160 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 189289 lbf842000 N | N/A 264151 lbf1175000 N | N/A | N/A 1200 rpm |
N/A
|