Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 326 327 328 329 330 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

3MMC222WICRSUL N/A Single N/A 110 mm N/A 200 mm7.874 in N/A 38 mm1.4961 in N/A 38 mm1.4961 in N/A 25 º N/A 135900 N30600 lbf N/A 185800 N41800 lbf N/A Ceramic N/A
3MM222WICRSUL N/A Single N/A 110 mm N/A 200 mm7.874 in N/A 38 mm1.4961 in N/A 38 mm1.4961 in N/A 25 º N/A 153500 N34500 lbf N/A 185800 N41800 lbf N/A STEEL N/A
2MM222WICRDUL N/A Duplex N/A 110 mm N/A 200 mm7.874 in N/A 38 mm1.4961 in N/A 76 mm2.9922 in N/A 15 º N/A 160100 N36000 lbf N/A 194900 N43800 lbf N/A STEEL N/A
2MMC222WICRDUL N/A Duplex N/A 110 mm N/A 200 mm7.874 in N/A 38 mm1.4961 in N/A 76 mm2.9922 in N/A 15 º N/A 142000 N31900 lbf N/A 194900 N43800 lbf N/A Ceramic N/A
3MMC222WICRDUL N/A Duplex N/A 110 mm N/A 200 mm7.874 in N/A 38 mm1.4961 in N/A 76 mm2.9922 in N/A 25 º N/A 135900 N30600 lbf N/A 185800 N41800 lbf N/A Ceramic N/A
3MM222WICRDUL N/A Duplex N/A 110 mm N/A 200 mm7.874 in N/A 38 mm1.4961 in N/A 76 mm2.9922 in N/A 25 º N/A 153500 N34500 lbf N/A 185800 N41800 lbf N/A STEEL N/A
2MM222WICRTUL N/A Triplex N/A 110 mm N/A 200 mm7.874 in N/A 38 mm1.4961 in N/A 114 mm4.4883 in N/A 15 º N/A 160100 N36000 lbf N/A 194900 N43800 lbf N/A STEEL N/A
2MMC222WICRTUL N/A Triplex N/A 110 mm N/A 200 mm7.874 in N/A 38 mm1.4961 in N/A 114 mm4.4883 in N/A 15 º N/A 142000 N31900 lbf N/A 194900 N43800 lbf N/A Ceramic N/A
3MMC222WICRTUL N/A Triplex N/A 110 mm N/A 200 mm7.874 in N/A 38 mm1.4961 in N/A 114 mm4.4883 in N/A 25 º N/A 135900 N30600 lbf N/A 185800 N41800 lbf N/A Ceramic N/A
3MM222WICRTUL N/A Triplex N/A 110 mm N/A 200 mm7.874 in N/A 38 mm1.4961 in N/A 114 mm4.4883 in N/A 25 º N/A 153500 N34500 lbf N/A 185800 N41800 lbf N/A STEEL N/A
2MM222WICRQUL N/A Quadruplex N/A 110 mm N/A 200 mm7.874 in N/A 38 mm1.4961 in N/A 152 mm5.9844 in N/A 15 º N/A 160100 N36000 lbf N/A 194900 N43800 lbf N/A STEEL N/A
2MMC222WICRQUL N/A Quadruplex N/A 110 mm N/A 200 mm7.874 in N/A 38 mm1.4961 in N/A 152 mm5.9844 in N/A 15 º N/A 142000 N31900 lbf N/A 194900 N43800 lbf N/A Ceramic N/A
3MMC222WICRQUL N/A Quadruplex N/A 110 mm N/A 200 mm7.874 in N/A 38 mm1.4961 in N/A 152 mm5.9844 in N/A 25 º N/A 135900 N30600 lbf N/A 185800 N41800 lbf N/A Ceramic N/A
3MM222WICRQUL N/A Quadruplex N/A 110 mm N/A 200 mm7.874 in N/A 38 mm1.4961 in N/A 152 mm5.9844 in N/A 25 º N/A 153500 N34500 lbf N/A 185800 N41800 lbf N/A STEEL N/A
3MMC222WICRTUX N/A Triplex N/A 110 mm N/A 200 mm7.874 in N/A 38 mm1.4961 in N/A 114 mm4.4883 in N/A 25 º N/A 135900 N30600 lbf N/A 185800 N41800 lbf N/A Ceramic N/A
3MMC222WICRSUX N/A Single N/A 110 mm N/A 200 mm7.874 in N/A 38 mm1.4961 in N/A 38 mm1.4961 in N/A 25 º N/A 135900 N30600 lbf N/A 185800 N41800 lbf N/A Ceramic N/A
3MMC222WICRQUX N/A Quadruplex N/A 110 mm N/A 200 mm7.874 in N/A 38 mm1.4961 in N/A 152 mm5.9844 in N/A 25 º N/A 135900 N30600 lbf N/A 185800 N41800 lbf N/A Ceramic N/A
3MMC222WICRDUX N/A Duplex N/A 110 mm N/A 200 mm7.874 in N/A 38 mm1.4961 in N/A 76 mm2.9922 in N/A 25 º N/A 135900 N30600 lbf N/A 185800 N41800 lbf N/A Ceramic N/A
3MM222WICRTUX N/A Triplex N/A 110 mm N/A 200 mm7.874 in N/A 38 mm1.4961 in N/A 114 mm4.4883 in N/A 25 º N/A 153500 N34500 lbf N/A 185800 N41800 lbf N/A STEEL N/A
3MM222WICRSUX N/A Single N/A 110 mm N/A 200 mm7.874 in N/A 38 mm1.4961 in N/A 38 mm1.4961 in N/A 25 º N/A 153500 N34500 lbf N/A 185800 N41800 lbf N/A STEEL N/A
3MM222WICRQUX N/A Quadruplex N/A 110 mm N/A 200 mm7.874 in N/A 38 mm1.4961 in N/A 152 mm5.9844 in N/A 25 º N/A 153500 N34500 lbf N/A 185800 N41800 lbf N/A STEEL N/A
3MM222WICRDUX N/A Duplex N/A 110 mm N/A 200 mm7.874 in N/A 38 mm1.4961 in N/A 76 mm2.9922 in N/A 25 º N/A 153500 N34500 lbf N/A 185800 N41800 lbf N/A STEEL N/A
2MMC222WICRTUX N/A Triplex N/A 110 mm N/A 200 mm7.874 in N/A 38 mm1.4961 in N/A 114 mm4.4883 in N/A 15 º N/A 142000 N31900 lbf N/A 194900 N43800 lbf N/A Ceramic N/A
2MMC222WICRSUX N/A Single N/A 110 mm N/A 200 mm7.874 in N/A 38 mm1.4961 in N/A 38 mm1.4961 in N/A 15 º N/A 142000 N31900 lbf N/A 194900 N43800 lbf N/A Ceramic N/A
2MMC222WICRQUX N/A Quadruplex N/A 110 mm N/A 200 mm7.874 in N/A 38 mm1.4961 in N/A 152 mm5.9844 in N/A 15 º N/A 142000 N31900 lbf N/A 194900 N43800 lbf N/A Ceramic N/A
Unit of Measure
« 326 327 328 329 330 »