Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MMC306WICRTUL | N/A Triplex | N/A 30 mm | N/A 72 mm2.8346 in | N/A 19 mm0.7480 in | N/A 57 mm2.244 in | N/A 25 º | N/A 19100 N4290 lbf | N/A 39900 N8960 lbf | N/A Ceramic |
N/A
|
| 2MM306WICRQUL | N/A Quadruplex | N/A 30 mm | N/A 72 mm2.8346 in | N/A 19 mm0.7480 in | N/A 76 mm2.992 in | N/A 15 º | N/A 22200 N4990 lbf | N/A 34120 N9270 lbf | N/A STEEL |
N/A
|
| 2MMC306WICRQUL | N/A Quadruplex | N/A 30 mm | N/A 72 mm2.8346 in | N/A 19 mm0.7480 in | N/A 76 mm2.992 in | N/A 15 º | N/A 19800 N4440 lbf | N/A 34120 N9270 lbf | N/A Ceramic |
N/A
|
| 3MM306WICRQUL | N/A Quadruplex | N/A 30 mm | N/A 72 mm2.8346 in | N/A 19 mm0.7480 in | N/A 76 mm2.992 in | N/A 25 º | N/A 21500 N4820 lbf | N/A 39900 N8960 lbf | N/A STEEL |
N/A
|
| 3MMC306WICRQUL | N/A Quadruplex | N/A 30 mm | N/A 72 mm2.8346 in | N/A 19 mm0.7480 in | N/A 76 mm2.992 in | N/A 25 º | N/A 19100 N4290 lbf | N/A 39900 N8960 lbf | N/A Ceramic |
N/A
|
| 3MM306WI DUL | N/A Duplex | N/A 30 mm | N/A 72 mm2.8346 in | N/A 19 mm0.7480 in | N/A 38 mm1.496 in | N/A 25 º | N/A 21500 N4820 lbf | N/A 39900 N8960 lbf | N/A STEEL |
N/A
|
| 2MM306WICRDULFS637 | N/A Duplex | N/A 30 mm | N/A 72 mm2.8346 in | N/A 19 mm0.7480 in | N/A 38 mm1.496 in | N/A 15 º | N/A 22200 N4990 lbf | N/A 34120 N9270 lbf | N/A STEEL |
N/A
|
| 2MM306WI SUL | N/A Single | N/A 30 mm | N/A 72 mm2.8346 in | N/A 19 mm0.7480 in | N/A 19 mm0.7480 in | N/A 15 º | N/A 22200 N4990 lbf | N/A 34120 N9270 lbf | N/A STEEL |
N/A
|
| 2MM9307WICRSUH | N/A Single | N/A 35 mm | N/A 55 mm2.1654 in | N/A 10 mm0.3937 in | N/A 10 mm0.3937 in | N/A 15 º | N/A 9020 N2030 lbf | N/A 12600 N2830 lbf | N/A STEEL |
N/A
|
| 2MMC9307WICRSUH | N/A Single | N/A 35 mm | N/A 55 mm2.1654 in | N/A 10 mm0.3937 in | N/A 10 mm0.3937 in | N/A 15 º | N/A 8020 N1800 lbf | N/A 12600 N2830 lbf | N/A Ceramic |
N/A
|
| 3MM9307WICRSUH | N/A Single | N/A 35 mm | N/A 55 mm2.1654 in | N/A 10 mm0.3937 in | N/A 10 mm0.3937 in | N/A 25 º | N/A 8530 N1920 lbf | N/A 11600 N2680 lbf | N/A STEEL |
N/A
|
| 3MMC9307WICRSUH | N/A Single | N/A 35 mm | N/A 55 mm2.1654 in | N/A 10 mm0.3937 in | N/A 10 mm0.3937 in | N/A 25 º | N/A 7590 N1710 lbf | N/A 11600 N2680 lbf | N/A Ceramic |
N/A
|
| 2MV9307WICRSUH | N/A Single | N/A 35 mm | N/A 55 mm2.1654 in | N/A 10 mm0.3937 in | N/A 10 mm0.3937 in | N/A 15 º | N/A 9020 N2030 lbf | N/A 12600 N2830 lbf | N/A STEEL |
N/A
|
| 2MVC9307WICRSUH | N/A Single | N/A 35 mm | N/A 55 mm2.1654 in | N/A 10 mm0.3937 in | N/A 10 mm0.3937 in | N/A 15 º | N/A 8020 N1800 lbf | N/A 12600 N2830 lbf | N/A Ceramic |
N/A
|
| 3MV9307WICRSUH | N/A Single | N/A 35 mm | N/A 55 mm2.1654 in | N/A 10 mm0.3937 in | N/A 10 mm0.3937 in | N/A 25 º | N/A 8530 N1920 lbf | N/A 11600 N2680 lbf | N/A STEEL |
N/A
|
| 3MVC9307WICRSUH | N/A Single | N/A 35 mm | N/A 55 mm2.1654 in | N/A 10 mm0.3937 in | N/A 10 mm0.3937 in | N/A 25 º | N/A 7590 N1710 lbf | N/A 11600 N2680 lbf | N/A Ceramic |
N/A
|
| 2MM9307WICRDUH | N/A Duplex | N/A 35 mm | N/A 55 mm2.1654 in | N/A 10 mm0.3937 in | N/A 20 mm0.7874 in | N/A 15 º | N/A 9020 N2030 lbf | N/A 12600 N2830 lbf | N/A STEEL |
N/A
|
| 2MMC9307WICRDUH | N/A Duplex | N/A 35 mm | N/A 55 mm2.1654 in | N/A 10 mm0.3937 in | N/A 20 mm0.7874 in | N/A 15 º | N/A 8020 N1800 lbf | N/A 12600 N2830 lbf | N/A Ceramic |
N/A
|
| 3MM9307WICRDUH | N/A Duplex | N/A 35 mm | N/A 55 mm2.1654 in | N/A 10 mm0.3937 in | N/A 20 mm0.7874 in | N/A 25 º | N/A 8530 N1920 lbf | N/A 11600 N2680 lbf | N/A STEEL |
N/A
|
| 3MMC9307WICRDUH | N/A Duplex | N/A 35 mm | N/A 55 mm2.1654 in | N/A 10 mm0.3937 in | N/A 20 mm0.7874 in | N/A 25 º | N/A 7590 N1710 lbf | N/A 11600 N2680 lbf | N/A Ceramic |
N/A
|
| 2MV9307WICRDUH | N/A Duplex | N/A 35 mm | N/A 55 mm2.1654 in | N/A 10 mm0.3937 in | N/A 20 mm0.7874 in | N/A 15 º | N/A 9020 N2030 lbf | N/A 12600 N2830 lbf | N/A STEEL |
N/A
|
| 2MVC9307WICRDUH | N/A Duplex | N/A 35 mm | N/A 55 mm2.1654 in | N/A 10 mm0.3937 in | N/A 20 mm0.7874 in | N/A 15 º | N/A 8020 N1800 lbf | N/A 12600 N2830 lbf | N/A Ceramic |
N/A
|
| 3MV9307WICRDUH | N/A Duplex | N/A 35 mm | N/A 55 mm2.1654 in | N/A 10 mm0.3937 in | N/A 20 mm0.7874 in | N/A 25 º | N/A 8530 N1920 lbf | N/A 11600 N2680 lbf | N/A STEEL |
N/A
|
| 3MVC9307WICRDUH | N/A Duplex | N/A 35 mm | N/A 55 mm2.1654 in | N/A 10 mm0.3937 in | N/A 20 mm0.7874 in | N/A 25 º | N/A 7590 N1710 lbf | N/A 11600 N2680 lbf | N/A Ceramic |
N/A
|
| 2MM9307WICRTUH | N/A Triplex | N/A 35 mm | N/A 55 mm2.1654 in | N/A 10 mm0.3937 in | N/A 30 mm1.1811 in | N/A 15 º | N/A 9020 N2030 lbf | N/A 12600 N2830 lbf | N/A STEEL |
N/A
|