Filler Breathers - Metric
Unit of Measure
1 

Part Number

Description 

Height

Width

Air Filter Size

Material

Length

Type

84527101801 N/A FILLER BREATHER-E 35 ES N/A 4.53 in N/A 2.600 in N/A 45.00 µ N/A Plastic N/A 2.600 in66.04 mm N/A E 35 ES
84527101802 N/A FILLER BREATHER-EB 50-10-1PC N/A 4.25 in N/A 1.730 in N/A 10.00 µ N/A Metal N/A 1.730 in43.94 mm N/A EB 50-10
84527101803 N/A FILLER BREATHER-EB 80-10 N/A 5.320 in N/A 3.270 in N/A 10.00 µ N/A Metal N/A 3.270 in83.06 mm N/A EB 80-10
Unit of Measure
1