Oil Level Gauges - Metric
Unit of Measure
1 

Part Number

Item Name

Description 

Thread G

Weight

Dimension B

Dimension C

Type

84527101701 N/A Oil Level Gauge N/A OIL LEVEL GAUGE-3"-SF1 N/A M12 N/A 0.48 lb N/A 1.260 in32.00 mm N/A 4.25 in108.00 mm N/A SF1
84527101703 N/A Oil Level Gauge N/A OIL LEVEL GAUGE-5"-SF2 N/A M12 N/A 0.58 lb N/A 2.990 in76.00 mm N/A 6.260 in159.00 mm N/A SF2
84527101702 N/A Oil Level Gauge w/ Thermometer N/A OIL LEVEL GAUGE-3"-SF1-T-W/THERM N/A M12 N/A 0.49 lb N/A 1.260 in32.00 mm N/A 4.25 in108.00 mm N/A SF1 T
84527101704 N/A Oil Level Gauge w/ Thermometer N/A OIL LEVEL GAUGE-5"-SF2-T-W/THERM N/A M12 N/A 0.56 lb N/A 2.990 in76.00 mm N/A 6.260 in159.00 mm N/A SF2 T
84527101705 N/A Oil Level Gauge w/ Thermometer N/A OIL LEVEL GAUGE-10"-SF3-T-W/THERM N/A M12 N/A 0.83 lb N/A 7.990 in203.00 mm N/A 11.260 in286.00 mm N/A SF3 T
84527105044 N/A Level Gauges N/A LV/E1-127-M12-OIL LVL INDCTR N/A M12 N/A 0.22 lb N/A N/A N/A
84527105045 N/A Level Gauges N/A LV/E1-254-M12-OIL LVL INDCTR N/A M12 N/A 0.66 lb N/A N/A N/A
84527105046 N/A Level Gauges N/A LV/E2-127-M12-OIL LVL INDCTR N/A M12 N/A 4.4 lb N/A N/A N/A
84527105047 N/A Level Gauges N/A LV/E2-254-M12-OIL LVL INDCTR N/A M12 N/A 4.4 lb N/A N/A N/A
Unit of Measure
1