Oil Level Sights (Oil Eye Sights) - Imperial
Unit of Measure
1 

Part Number

Item Name

Description 

Inside Diameter B

Weight

Outside Diameter  C

Thread G

Dimension E

84527101711 N/A Oil Level Sight N/A OIL LEVEL SIGHT-A18 N/A 0.350 in9.00 mm N/A 0.21 lb N/A 0.790 in20.00 mm N/A G 1/4 N/A 0.630 in16.00 mm
84527101712 N/A Oil Level Sight N/A OIL LEVEL SIGHT-KL33 N/A 0.910 in23.00 mm N/A 0.40 lb N/A 1.650 in42.00 mm N/A G 1 N/A 0.940 in24.00 mm
84527101713 N/A Oil Level Sight w/ Nut N/A OIL LEVEL SIGHT-KL13 N/A 0.710 in18.00 mm N/A 0.07 lb N/A 1.380 in35.00 mm N/A G 3/4 N/A 0.670 in17.00 mm
Unit of Measure
1