Tank, tank lid, seal fasteners, legs and casters ARE NOT included when ordering a seal, and must be ordered separately.

Note: Lid seal is not needed when Enviro Seal™ kit is ordered.
Enviro Seal™ Kits - Metric-2
Unit of Measure
1 

Part Number

Item Name

Description 

Height

Width

Reservoir Capacity

Length

UPC Number

84527101202 N/A Tank Lid Seal for 1.6 Gallon Tank N/A TANK-1.6 GAL-LID SEAL N/A 0.625 in N/A 8.660 in N/A 1.60 gal N/A 10.240 in260.10 mm N/A 1202
84527101203 N/A Tank Lid Seal for 2.6 Gallon Tank N/A TANK-2.6 GAL-LID SEAL N/A 0.625 in N/A 9.450 in N/A 2.60 gal N/A 12.200 in309.88 mm N/A 1203
84527101205 N/A Tank Lid Seal for 4.5 Gallon Tank N/A TANK-4.5 GAL-LID SEAL N/A 0.625 in N/A 11.340 in N/A 4.50 gal N/A 14.410 in366.01 mm N/A 1205
84527101207 N/A Tank Lid Seal for 7.1 Gallon Tank N/A TANK-7.1 GAL-LID SEAL N/A 0.625 in N/A 13.390 in N/A 7.10 gal N/A 19.290 in489.97 mm N/A 1207
84527101211 N/A Tank Lid Seal for 11 Gallon Tank N/A TANK-11 GAL-LID SEAL N/A 0.625 in N/A 16.340 in N/A 11.00 gal N/A 20.280 in515.11 mm N/A 1211
84527101217 N/A Tank Lid Seal for 17 Gallon Tank N/A TANK-17 GAL-LID SEAL N/A 0.625 in N/A 18.310 in N/A 17.00 gal N/A 23.820 in605.03 mm N/A 1217
84527101204 N/A Tank Lid Seal for 32 Gallon Tank N/A TANK-32 GAL-LID SEAL N/A N/A N/A 32.00 gal N/A N/A 0845271012044
Unit of Measure
1