Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Part Number |
Bearing Number |
Shaft Size |
Base to Center Height |
Bolt Spacing Min |
Bolt Spacing Max |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|---|
| QAP13A207S - Stainless | N/A 22213 | N/A 2 7/16 in | N/A 2.75 in69.9 mm | N/A 6.88 in174.8 mm | N/A 8.63 in219.2 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QASN13A207S | N/A 22213 | N/A 2 7/16 in | N/A 3.15 in80 mm | N/A 7.72 in196 mm | N/A 9.25 in235 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QAPMD13A207S | N/A 22213 | N/A 2 7/16 in | N/A 3 in76.2 mm | N/A 7.5 in190.5 mm | N/A 8.5 in215.9 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QAP13A208S | N/A 22213 | N/A 2 1/2 in | N/A 2.75 in69.9 mm | N/A 6.88 in174.8 mm | N/A 8.63 in219.2 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QAPL13A208S | N/A 22213 | N/A 2 1/2 in | N/A 2.75 in69.9 mm | N/A 6.81 in173 mm | N/A 7.44 in189 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QAP13A208S - Stainless | N/A 22213 | N/A 2 1/2 in | N/A 2.75 in69.9 mm | N/A 6.88 in174.8 mm | N/A 8.63 in219.2 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QASN13A208S | N/A 22213 | N/A 2 1/2 in | N/A 3.15 in80 mm | N/A 7.72 in196 mm | N/A 9.25 in235 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QAPMD13A208S | N/A 22213 | N/A 2 1/2 in | N/A 3 in76.2 mm | N/A 7.5 in190.5 mm | N/A 8.5 in215.9 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QAP13A065S | N/A 22213 | N/A 65 mm | N/A 2.75 in69.9 mm | N/A 6.88 in174.8 mm | N/A 8.63 in219.2 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QAPL13A065S | N/A 22213 | N/A 65 mm | N/A 2.75 in69.9 mm | N/A 6.81 in173 mm | N/A 7.44 in189 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QAP13A065S - Stainless | N/A 22213 | N/A 65 mm | N/A 2.75 in69.9 mm | N/A 6.88 in174.8 mm | N/A 8.63 in219.2 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QASN13A065S | N/A 22213 | N/A 65 mm | N/A 3.15 in80 mm | N/A 7.72 in196 mm | N/A 9.25 in235 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QAPMD13A065S | N/A 22213 | N/A 65 mm | N/A 3 in76.2 mm | N/A 7.5 in190.5 mm | N/A 8.5 in215.9 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QAP15A211S | N/A 22215 | N/A 2 11/16 in | N/A 3.13 in79.5 mm | N/A 7.88 in200.2 mm | N/A 9.63 in244.6 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QAPL15A211S | N/A 22215 | N/A 2 11/16 in | N/A 3.25 in82.6 mm | N/A 7.7 in195.6 mm | N/A 8.4 in213.4 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QAP15A211S - Stainless | N/A 22215 | N/A 2 11/16 in | N/A 3.13 in79.5 mm | N/A 7.88 in200.2 mm | N/A 9.63 in244.6 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QASN15A211S | N/A 22215 | N/A 2 11/16 in | N/A 3.74 in95 mm | N/A 9.49 in241 mm | N/A 10.98 in279 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QAPMD15A211S | N/A 22215 | N/A 2 11/16 in | N/A 3.5 in88.9 mm | N/A 8.5 in215.9 mm | N/A 9.5 in241.3 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QAP15A212S | N/A 22215 | N/A 2 3/4 in | N/A 3.13 in79.5 mm | N/A 7.88 in200.2 mm | N/A 9.63 in244.6 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QAPL15A212S | N/A 22215 | N/A 2 3/4 in | N/A 3.25 in82.6 mm | N/A 7.7 in195.6 mm | N/A 8.4 in213.4 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QAP15A212S - Stainless | N/A 22215 | N/A 2 3/4 in | N/A 3.13 in79.5 mm | N/A 7.88 in200.2 mm | N/A 9.63 in244.6 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QASN15A212S | N/A 22215 | N/A 2 3/4 in | N/A 3.74 in95 mm | N/A 9.49 in241 mm | N/A 10.98 in279 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QAPMD15A212S | N/A 22215 | N/A 2 3/4 in | N/A 3.5 in88.9 mm | N/A 8.5 in215.9 mm | N/A 9.5 in241.3 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QAP15A070S | N/A 22215 | N/A 70 mm | N/A 3.13 in79.5 mm | N/A 7.88 in200.2 mm | N/A 9.63 in244.6 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QAPL15A070S | N/A 22215 | N/A 70 mm | N/A 3.25 in82.6 mm | N/A 7.7 in195.6 mm | N/A 8.4 in213.4 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|