Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Unit of Measure
1 2
Part Number |
Bearing Number |
Shaft Size |
Outside Diameter |
Total Width |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|
| QVMC22V100S | N/A 22222 | N/A 100 mm | N/A 8-3/4 in222.3 mm | N/A 4.13 in104.9 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QVMC22V315S | N/A 22222 | N/A 3 15/16 in | N/A 8-3/4 in222.3 mm | N/A 4.13 in104.9 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QVMC22V400S | N/A 22222 | N/A 4 in | N/A 8-3/4 in222.3 mm | N/A 4.13 in104.9 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QVMC26V110S | N/A 22226 | N/A 110 mm | N/A 10.437 in265.1 mm | N/A 5.82 in147.8 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QVMC26V407S | N/A 22226 | N/A 4 7/16 in | N/A 10.437 in265.1 mm | N/A 5.82 in147.8 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QVMC26V408S | N/A 22226 | N/A 4 1/2 in | N/A 10.437 in265.1 mm | N/A 5.82 in147.8 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QVMC26V115S | N/A 22226 | N/A 115 mm | N/A 10.437 in265.1 mm | N/A 5.82 in147.8 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
Unit of Measure
1 2