Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Part Number |
Bearing Number |
Shaft Size |
Base to Center Height |
Bolt Spacing Min |
Bolt Spacing Max |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|---|
| QVPF19V085S | N/A 22219 | N/A 85 mm | N/A 3.75 in95.3 mm | N/A 8.88 in225.6 mm | N/A 10.88 in276.4 mm | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVPG19V085S | N/A 22219 | N/A 85 mm | N/A 3.94 in100 mm | N/A 11.13 in282.7 mm | N/A 11.75 in298.5 mm | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVPG20V307S | N/A 22220 | N/A 3 7/16 in | N/A 4.41 in112 mm | N/A 10.88 in276.4 mm | N/A 13.38 in339.9 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QVPH20V307S | N/A 22220 | N/A 3 7/16 in | N/A 4.5 in114.3 mm | N/A 10.88 in276.4 mm | N/A 13.38 in339.9 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QVPR19V307S | N/A 22219 | N/A 3 7/16 in | N/A 3.75 in95.3 mm | N/A 9.25 in235 mm | N/A 11.25 in285.8 mm | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVPK20V307S | N/A 22220 | N/A 3 7/16 in | N/A 5 in127 mm | N/A 12.5 in317.5 mm | N/A 14 in355.6 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QVPX19V307S | N/A 22219 | N/A 3 7/16 in | N/A 4 in101.6 mm | N/A 10.81 in274.6 mm | N/A 12.19 in309.6 mm | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVPF19V307S | N/A 22219 | N/A 3 7/16 in | N/A 3.75 in95.3 mm | N/A 8.88 in225.6 mm | N/A 10.88 in276.4 mm | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVPG20V308S | N/A 22220 | N/A 3 1/2 in | N/A 4.41 in112 mm | N/A 10.88 in276.4 mm | N/A 13.38 in339.9 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QVPH20V308S | N/A 22220 | N/A 3 1/2 in | N/A 4.5 in114.3 mm | N/A 10.88 in276.4 mm | N/A 13.38 in339.9 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QVPR19V308S | N/A 22219 | N/A 3 1/2 in | N/A 3.75 in95.3 mm | N/A 9.25 in235 mm | N/A 11.25 in285.8 mm | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVPK20V308S | N/A 22220 | N/A 3 1/2 in | N/A 5 in127 mm | N/A 12.5 in317.5 mm | N/A 14 in355.6 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QVPX19V308S | N/A 22219 | N/A 3 1/2 in | N/A 4 in101.6 mm | N/A 10.81 in274.6 mm | N/A 12.19 in309.6 mm | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVPF19V308S | N/A 22219 | N/A 3 1/2 in | N/A 3.75 in95.3 mm | N/A 8.88 in225.6 mm | N/A 10.88 in276.4 mm | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVPG20V090S | N/A 22220 | N/A 90 mm | N/A 4.41 in112 mm | N/A 10.88 in276.4 mm | N/A 13.38 in339.9 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QVPH20V090S | N/A 22220 | N/A 90 mm | N/A 4.5 in114.3 mm | N/A 10.88 in276.4 mm | N/A 13.38 in339.9 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QVPR19V090S | N/A 22219 | N/A 90 mm | N/A 3.75 in95.3 mm | N/A 9.25 in235 mm | N/A 11.25 in285.8 mm | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVPK20V090S | N/A 22220 | N/A 90 mm | N/A 5 in127 mm | N/A 12.5 in317.5 mm | N/A 14 in355.6 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QVPX19V090S | N/A 22219 | N/A 90 mm | N/A 4 in101.6 mm | N/A 10.81 in274.6 mm | N/A 12.19 in309.6 mm | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVPF19V090S | N/A 22219 | N/A 90 mm | N/A 3.75 in95.3 mm | N/A 8.88 in225.6 mm | N/A 10.88 in276.4 mm | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVPG22V311S | N/A 22222 | N/A 3 11/16 in | N/A 4.92 in125 mm | N/A 11.88 in301.8 mm | N/A 14.5 in368.3 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QVPH22V311S | N/A 22222 | N/A 3 11/16 in | N/A 4.94 in125.5 mm | N/A 11.88 in301.8 mm | N/A 14.5 in368.3 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QVPK22V311S | N/A 22222 | N/A 3 11/16 in | N/A 5-3/4 in146.1 mm | N/A 13.94 in354.1 mm | N/A 15.56 in395.2 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QVPX22V311S | N/A 22222 | N/A 3 11/16 in | N/A 5 in127 mm | N/A 12.5 in317.5 mm | N/A 14 in355.6 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QVPF22V311S | N/A 22222 | N/A 3 11/16 in | N/A 4-1/4 in108 mm | N/A 10.88 in276.4 mm | N/A 13.38 in339.9 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|