Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Part Number |
Bearing Number |
Shaft Size |
Bolt Circle Diameter |
Bolt Size |
Pilot Diameter |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|---|
| QVCW16V070S | N/A 22216 | N/A 70 mm | N/A 7-1/2 in190.5 mm | N/A 0.625 in16 mm | N/A 6.375 in161.9 mm | N/A 62500 lbf278000 N | N/A 57200 lbf254000 N |
N/A
|
| QVC16V215S | N/A 22216 | N/A 2 15/16 in | N/A 7-1/2 in190.5 mm | N/A 0.625 in16 mm | N/A 6.375 in161.9 mm | N/A 62500 lbf278000 N | N/A 57200 lbf254000 N |
N/A
|
| QVCW16V215S | N/A 22216 | N/A 2 15/16 in | N/A 7-1/2 in190.5 mm | N/A 0.625 in16 mm | N/A 6.375 in161.9 mm | N/A 62500 lbf278000 N | N/A 57200 lbf254000 N |
N/A
|
| QVC16V075S | N/A 22216 | N/A 75 mm | N/A 7-1/2 in190.5 mm | N/A 0.625 in16 mm | N/A 6.375 in161.9 mm | N/A 62500 lbf278000 N | N/A 57200 lbf254000 N |
N/A
|
| QVCW16V075S | N/A 22216 | N/A 75 mm | N/A 7-1/2 in190.5 mm | N/A 0.625 in16 mm | N/A 6.375 in161.9 mm | N/A 62500 lbf278000 N | N/A 57200 lbf254000 N |
N/A
|
| QVC16V300S | N/A 22216 | N/A 3 in | N/A 7-1/2 in190.5 mm | N/A 0.625 in16 mm | N/A 6.375 in161.9 mm | N/A 62500 lbf278000 N | N/A 57200 lbf254000 N |
N/A
|
| QVCW16V300S | N/A 22216 | N/A 3 in | N/A 7-1/2 in190.5 mm | N/A 0.625 in16 mm | N/A 6.375 in161.9 mm | N/A 62500 lbf278000 N | N/A 57200 lbf254000 N |
N/A
|
| QVC19V080S | N/A 22219 | N/A 80 mm | N/A 8.63 in219.2 mm | N/A 0.75 in20 mm | N/A 7.375 in187.3 mm | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVCW19V080S | N/A 22219 | N/A 80 mm | N/A 8.63 in219.2 mm | N/A 0.75 in20 mm | N/A 7.375 in187.3 mm | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVC19V303S | N/A 22219 | N/A 3 3/16 in | N/A 8.63 in219.2 mm | N/A 0.75 in20 mm | N/A 7.375 in187.3 mm | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVCW19V303S | N/A 22219 | N/A 3 3/16 in | N/A 8.63 in219.2 mm | N/A 0.75 in20 mm | N/A 7.375 in187.3 mm | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVC19V304S | N/A 22219 | N/A 3 1/4 in | N/A 8.63 in219.2 mm | N/A 0.75 in20 mm | N/A 7.375 in187.3 mm | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVCW19V304S | N/A 22219 | N/A 3 1/4 in | N/A 8.63 in219.2 mm | N/A 0.75 in20 mm | N/A 7.375 in187.3 mm | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVC19V085S | N/A 22219 | N/A 85 mm | N/A 8.63 in219.2 mm | N/A 0.75 in20 mm | N/A 7.375 in187.3 mm | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVCW19V085S | N/A 22219 | N/A 85 mm | N/A 8.63 in219.2 mm | N/A 0.75 in20 mm | N/A 7.375 in187.3 mm | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVC19V307S | N/A 22219 | N/A 3 7/16 in | N/A 8.63 in219.2 mm | N/A 0.75 in20 mm | N/A 7.375 in187.3 mm | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVCW19V307S | N/A 22219 | N/A 3 7/16 in | N/A 8.63 in219.2 mm | N/A 0.75 in20 mm | N/A 7.375 in187.3 mm | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVC19V308S | N/A 22219 | N/A 3 1/2 in | N/A 8.63 in219.2 mm | N/A 0.75 in20 mm | N/A 7.375 in187.3 mm | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVCW19V308S | N/A 22219 | N/A 3 1/2 in | N/A 8.63 in219.2 mm | N/A 0.75 in20 mm | N/A 7.375 in187.3 mm | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVC19V090S | N/A 22219 | N/A 90 mm | N/A 8.63 in219.2 mm | N/A 0.75 in20 mm | N/A 7.375 in187.3 mm | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVCW19V090S | N/A 22219 | N/A 90 mm | N/A 8.63 in219.2 mm | N/A 0.75 in20 mm | N/A 7.375 in187.3 mm | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVC22V311S | N/A 22222 | N/A 3 11/16 in | N/A 9.38 in238.3 mm | N/A 0.75 in20 mm | N/A 8.125 in206.4 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QVCW22V311S | N/A 22222 | N/A 3 11/16 in | N/A 9.38 in238.3 mm | N/A 0.75 in20 mm | N/A 8.125 in206.4 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QVC22V312S | N/A 22222 | N/A 3 3/4 in | N/A 9.38 in238.3 mm | N/A 0.75 in20 mm | N/A 8.125 in206.4 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QVCW22V312S | N/A 22222 | N/A 3 3/4 in | N/A 9.38 in238.3 mm | N/A 0.75 in20 mm | N/A 8.125 in206.4 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|