Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Part Number |
Bearing Number |
Shaft Size |
Bolt Circle Diameter |
Bolt Size |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|
| QVFY11V115S | N/A 22211 | N/A 1 15/16 in | N/A 5.75 in146.1 mm | N/A 0.5 in12 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QVFY11V050S | N/A 22211 | N/A 50 mm | N/A 5.75 in146.1 mm | N/A 0.5 in12 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QVFY11V200S | N/A 22211 | N/A 2 in | N/A 5.75 in146.1 mm | N/A 0.5 in12 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QVFY12V055S | N/A 22212 | N/A 55 mm | N/A 6.38 in162.1 mm | N/A 0.625 in16 mm | N/A 39000 lbf174000 N | N/A 38100 lbf169000 N |
N/A
|
| QVFY12V203S | N/A 22212 | N/A 2 3/16 in | N/A 6.38 in162.1 mm | N/A 0.625 in16 mm | N/A 39000 lbf174000 N | N/A 38100 lbf169000 N |
N/A
|
| QVFY12V204S | N/A 22212 | N/A 2 1/4 in | N/A 6.38 in162.1 mm | N/A 0.625 in16 mm | N/A 39000 lbf174000 N | N/A 38100 lbf169000 N |
N/A
|
| QVFY14V060S | N/A 22214 | N/A 60 mm | N/A 6.75 in171.5 mm | N/A 0.625 in16 mm | N/A 52000 lbf231000 N | N/A 47800 lbf213000 N |
N/A
|
| QVFY14V207S | N/A 22214 | N/A 2 7/16 in | N/A 6.75 in171.5 mm | N/A 0.625 in16 mm | N/A 52000 lbf231000 N | N/A 47800 lbf213000 N |
N/A
|
| QVFY14V208S | N/A 22214 | N/A 2 1/2 in | N/A 6.75 in171.5 mm | N/A 0.625 in16 mm | N/A 52000 lbf231000 N | N/A 47800 lbf213000 N |
N/A
|
| QVFY14V065S | N/A 22214 | N/A 65 mm | N/A 6.75 in171.5 mm | N/A 0.625 in16 mm | N/A 52000 lbf231000 N | N/A 47800 lbf213000 N |
N/A
|
| QVFY16V211S | N/A 22216 | N/A 2 11/16 in | N/A 7.88 in200.2 mm | N/A 0.75 in20 mm | N/A 62500 lbf278000 N | N/A 57200 lbf254000 N |
N/A
|
| QVFY16V212S | N/A 22216 | N/A 2 3/4 in | N/A 7.88 in200.2 mm | N/A 0.75 in20 mm | N/A 62500 lbf278000 N | N/A 57200 lbf254000 N |
N/A
|
| QVFY16V070S | N/A 22216 | N/A 70 mm | N/A 7.88 in200.2 mm | N/A 0.75 in20 mm | N/A 62500 lbf278000 N | N/A 57200 lbf254000 N |
N/A
|
| QVFY16V215S | N/A 22216 | N/A 2 15/16 in | N/A 7.88 in200.2 mm | N/A 0.75 in20 mm | N/A 62500 lbf278000 N | N/A 57200 lbf254000 N |
N/A
|
| QVFY16V075S | N/A 22216 | N/A 75 mm | N/A 7.88 in200.2 mm | N/A 0.75 in20 mm | N/A 62500 lbf278000 N | N/A 57200 lbf254000 N |
N/A
|
| QVFY16V300S | N/A 22216 | N/A 3 in | N/A 7.88 in200.2 mm | N/A 0.75 in20 mm | N/A 62500 lbf278000 N | N/A 57200 lbf254000 N |
N/A
|
| QVFY19V080S | N/A 22219 | N/A 80 mm | N/A 9.5 in241.3 mm | N/A 0.875 in24 mm | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVFY19V303S | N/A 22219 | N/A 3 3/16 in | N/A 9.5 in241.3 mm | N/A 0.875 in24 mm | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVFY19V304S | N/A 22219 | N/A 3 1/4 in | N/A 9.5 in241.3 mm | N/A 0.875 in24 mm | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVFY19V085S | N/A 22219 | N/A 85 mm | N/A 9.5 in241.3 mm | N/A 0.875 in24 mm | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVFY19V307S | N/A 22219 | N/A 3 7/16 in | N/A 9.5 in241.3 mm | N/A 0.875 in24 mm | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVFY19V308S | N/A 22219 | N/A 3 1/2 in | N/A 9.5 in241.3 mm | N/A 0.875 in24 mm | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVFY19V090S | N/A 22219 | N/A 90 mm | N/A 9.5 in241.3 mm | N/A 0.875 in24 mm | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVFY22V311S | N/A 22222 | N/A 3 11/16 in | N/A 10.75 in273.1 mm | N/A 1 in24 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QVFK22V311S | N/A 22222 | N/A 3 11/16 in | N/A 12.88 in327.2 mm | N/A 1 in24 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|