Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Timken-Mounted-Bearing-Single-V-Lock-3 Bold-Square-Flange-Bloc
Mounted-Bearing-Single-V-Lock-3 Bold-Square-Flange-Dimensions
Unit of Measure
1 

Part Number

Bearing Number

Shaft Size

Bolt Circle Diameter

Bolt Size

C0 - Static Load

C - Dynamic Load (Basic)

CAD

QVFNL11V115S N/A 22211 N/A 1 15/16 in N/A 6.69 in170 mm N/A 0.5 in12 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A
QVFNL11V050S N/A 22211 N/A 50 mm N/A 6.69 in170 mm N/A 0.5 in12 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A
QVFNL11V200S N/A 22211 N/A 2 in N/A 6.69 in170 mm N/A 0.5 in12 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A
QVFNL12V055S N/A 22212 N/A 55 mm N/A 7.09 in180 mm N/A 0.5 in12 mm N/A 39000 lbf174000 N N/A 38100 lbf169000 N N/A
QVFNL13V203S N/A 22213 N/A 2 3/16 in N/A 7.48 in190 mm N/A 0.5 in12 mm N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A
QVFNL13V204S N/A 22213 N/A 2 1/4 in N/A 7.48 in190 mm N/A 0.5 in12 mm N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A
Unit of Measure
1