Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Part Number |
Bearing Number |
Shaft Size |
Base to Center Height |
Bolt Spacing Min |
Bolt Spacing Max |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|---|
| QVPL14V208S | N/A 22214 | N/A 2 1/2 in | N/A 2.75 in69.9 mm | N/A 6.81 in173 mm | N/A 7.44 in189 mm | N/A 52000 lbf231000 N | N/A 47800 lbf213000 N |
N/A
|
| QVPN15V208S | N/A 22215 | N/A 2 1/2 in | N/A 3.15 in80 mm | N/A 7.88 in200.2 mm | N/A 9.63 in244.6 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QVSN14V208S | N/A 22214 | N/A 2 1/2 in | N/A 3.15 in80 mm | N/A 7.72 in196 mm | N/A 9.25 in235 mm | N/A 52000 lbf231000 N | N/A 47800 lbf213000 N |
N/A
|
| QVPXT14V208S | N/A 22214 | N/A 2 1/2 in | N/A 3 in76.2 mm | N/A 7.66 in194.6 mm | N/A 8.78 in233 mm | N/A 52000 lbf231000 N | N/A 47800 lbf213000 N |
N/A
|
| QVP14V065S | N/A 22214 | N/A 65 mm | N/A 2.75 in69.9 mm | N/A 6.88 in174.8 mm | N/A 8.63 in219.2 mm | N/A 52000 lbf231000 N | N/A 47800 lbf213000 N |
N/A
|
| QVPA15V065S | N/A 22215 | N/A 65 mm | N/A 3.25 in82.6 mm | N/A 7.88 in200.2 mm | N/A 9.63 in244.6 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QVPKT15V065S | N/A 22215 | N/A 65 mm | N/A 3.5 in88.9 mm | N/A 9.06 in230.1 mm | N/A 10.44 in265.2 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QVPL14V065S | N/A 22214 | N/A 65 mm | N/A 2.75 in69.9 mm | N/A 6.81 in173 mm | N/A 7.44 in189 mm | N/A 52000 lbf231000 N | N/A 47800 lbf213000 N |
N/A
|
| QVPN15V065S | N/A 22215 | N/A 65 mm | N/A 3.15 in80 mm | N/A 7.88 in200.2 mm | N/A 9.63 in244.6 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QVSN14V065S | N/A 22214 | N/A 65 mm | N/A 3.15 in80 mm | N/A 7.72 in196 mm | N/A 9.25 in235 mm | N/A 52000 lbf231000 N | N/A 47800 lbf213000 N |
N/A
|
| QVPXT14V065S | N/A 22214 | N/A 65 mm | N/A 3 in76.2 mm | N/A 7.66 in194.6 mm | N/A 8.78 in233 mm | N/A 52000 lbf231000 N | N/A 47800 lbf213000 N |
N/A
|
| QVP16V211S | N/A 22216 | N/A 2 11/16 in | N/A 3.13 in79.5 mm | N/A 7.8 in198.1 mm | N/A 9.63 in244.6 mm | N/A 62500 lbf278000 N | N/A 57200 lbf254000 N |
N/A
|
| QVPA17V211S | N/A 22217 | N/A 2 11/16 in | N/A 3.75 in95.3 mm | N/A 9.5 in241.3 mm | N/A 11 in279.4 mm | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| QVPL16V211S | N/A 22216 | N/A 2 11/16 in | N/A 3.25 in82.6 mm | N/A 7.7 in195.6 mm | N/A 8.4 in213.4 mm | N/A 62500 lbf278000 N | N/A 57200 lbf254000 N |
N/A
|
| QVPA16V211S | N/A 22216 | N/A 2 11/16 in | N/A 3.5 in88.9 mm | N/A 9 in228.6 mm | N/A 11 in279.4 mm | N/A 62500 lbf278000 N | N/A 57200 lbf254000 N |
N/A
|
| QVPN16V211S | N/A 22216 | N/A 2 11/16 in | N/A 3.74 in95 mm | N/A 9.25 in235 mm | N/A 10.5 in266.7 mm | N/A 62500 lbf278000 N | N/A 57200 lbf254000 N |
N/A
|
| QVSN16V211S | N/A 22216 | N/A 2 11/16 in | N/A 3.74 in95 mm | N/A 9.49 in241 mm | N/A 10.98 in279 mm | N/A 62500 lbf278000 N | N/A 57200 lbf254000 N |
N/A
|
| QVPXT16V211S | N/A 22216 | N/A 2 11/16 in | N/A 3.5 in88.9 mm | N/A 9.06 in230.1 mm | N/A 10.44 in265.2 mm | N/A 62500 lbf278000 N | N/A 57200 lbf254000 N |
N/A
|
| QVP16V212S | N/A 22216 | N/A 2 3/4 in | N/A 3.13 in79.5 mm | N/A 7.8 in198.1 mm | N/A 9.63 in244.6 mm | N/A 62500 lbf278000 N | N/A 57200 lbf254000 N |
N/A
|
| QVPA17V212S | N/A 22217 | N/A 2 3/4 in | N/A 3.75 in95.3 mm | N/A 9.5 in241.3 mm | N/A 11 in279.4 mm | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| QVPL16V212S | N/A 22216 | N/A 2 3/4 in | N/A 3.25 in82.6 mm | N/A 7.7 in195.6 mm | N/A 8.4 in213.4 mm | N/A 62500 lbf278000 N | N/A 57200 lbf254000 N |
N/A
|
| QVPA16V212S | N/A 22216 | N/A 2 3/4 in | N/A 3.5 in88.9 mm | N/A 9 in228.6 mm | N/A 11 in279.4 mm | N/A 62500 lbf278000 N | N/A 57200 lbf254000 N |
N/A
|
| QVPN16V212S | N/A 22216 | N/A 2 3/4 in | N/A 3.74 in95 mm | N/A 9.25 in235 mm | N/A 10.5 in266.7 mm | N/A 62500 lbf278000 N | N/A 57200 lbf254000 N |
N/A
|
| QVSN16V212S | N/A 22216 | N/A 2 3/4 in | N/A 3.74 in95 mm | N/A 9.49 in241 mm | N/A 10.98 in279 mm | N/A 62500 lbf278000 N | N/A 57200 lbf254000 N |
N/A
|
| QVPXT16V212S | N/A 22216 | N/A 2 3/4 in | N/A 3.5 in88.9 mm | N/A 9.06 in230.1 mm | N/A 10.44 in265.2 mm | N/A 62500 lbf278000 N | N/A 57200 lbf254000 N |
N/A
|