Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Part Number |
Bearing Number |
Shaft Size |
Base to Center Height |
Bolt Spacing Min |
Bolt Spacing Max |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|---|
| QVPL22V100S | N/A 22222 | N/A 100 mm | N/A 4-1/4 in108 mm | N/A 10.04 in255 mm | N/A 12.6 in320 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QVPN22V100S | N/A 22222 | N/A 100 mm | N/A 4.92 in125 mm | N/A 12.5 in317.5 mm | N/A 14.5 in368.3 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QVSN22V100S | N/A 22222 | N/A 100 mm | N/A 4.92 in125 mm | N/A 12.56 in319 mm | N/A 14.41 in366 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QVP22V315S | N/A 22222 | N/A 3 15/16 in | N/A 4.13 in104.9 mm | N/A 10.04 in255 mm | N/A 12.6 in320 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QVPA22V315S | N/A 22222 | N/A 3 15/16 in | N/A 4.94 in125.5 mm | N/A 12.5 in317.5 mm | N/A 14.5 in368.3 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QVPL22V315S | N/A 22222 | N/A 3 15/16 in | N/A 4-1/4 in108 mm | N/A 10.04 in255 mm | N/A 12.6 in320 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QVPN22V315S | N/A 22222 | N/A 3 15/16 in | N/A 4.92 in125 mm | N/A 12.5 in317.5 mm | N/A 14.5 in368.3 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QVSN22V315S | N/A 22222 | N/A 3 15/16 in | N/A 4.92 in125 mm | N/A 12.56 in319 mm | N/A 14.41 in366 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QVP22V400S | N/A 22222 | N/A 4 in | N/A 4.13 in104.9 mm | N/A 10.04 in255 mm | N/A 12.6 in320 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QVPA22V400S | N/A 22222 | N/A 4 in | N/A 4.94 in125.5 mm | N/A 12.5 in317.5 mm | N/A 14.5 in368.3 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QVPL22V400S | N/A 22222 | N/A 4 in | N/A 4-1/4 in108 mm | N/A 10.04 in255 mm | N/A 12.6 in320 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QVPN22V400S | N/A 22222 | N/A 4 in | N/A 4.92 in125 mm | N/A 12.5 in317.5 mm | N/A 14.5 in368.3 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QVSN22V400S | N/A 22222 | N/A 4 in | N/A 4.92 in125 mm | N/A 12.56 in319 mm | N/A 14.41 in366 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QVPA26V110S | N/A 22226 | N/A 110 mm | N/A 6 in152.4 mm | N/A 14.25 in362 mm | N/A 15.75 in400.1 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QVPN24V110S | N/A 22224 | N/A 110 mm | N/A 5.51 in140 mm | N/A 13.56 in344.4 mm | N/A 14 in355.6 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QVSN26V110S | N/A 22226 | N/A 110 mm | N/A 5.51 in140 mm | N/A 13.07 in332 mm | N/A 14.37 in365 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QVPA26V407S | N/A 22226 | N/A 4 7/16 in | N/A 6 in152.4 mm | N/A 14.25 in362 mm | N/A 15.75 in400.1 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QVPN26V407S | N/A 22226 | N/A 4 7/16 in | N/A 5.91 in150.1 mm | N/A 14.46 in367.3 mm | N/A 15.75 in400.1 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QVSN26V407S | N/A 22226 | N/A 4 7/16 in | N/A 5.91 in150 mm | N/A 14.45 in367 mm | N/A 15.75 in400 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QVPA26V408S | N/A 22226 | N/A 4 1/2 in | N/A 6 in152.4 mm | N/A 14.25 in362 mm | N/A 15.75 in400.1 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QVPN26V408S | N/A 22226 | N/A 4 1/2 in | N/A 5.91 in150.1 mm | N/A 14.46 in367.3 mm | N/A 15.75 in400.1 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QVSN26V408S | N/A 22226 | N/A 4 1/2 in | N/A 5.91 in150 mm | N/A 14.45 in367 mm | N/A 15.75 in400 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QVPA26V115S | N/A 22226 | N/A 115 mm | N/A 6 in152.4 mm | N/A 14.25 in362 mm | N/A 15.75 in400.1 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QVPN26V115S | N/A 22226 | N/A 115 mm | N/A 5.91 in150.1 mm | N/A 14.46 in367.3 mm | N/A 15.75 in400.1 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QVSN26V115S | N/A 22226 | N/A 115 mm | N/A 5.91 in150 mm | N/A 14.45 in367 mm | N/A 15.75 in400 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|