- Sleeves used in the dismounting of tapered bore bearing from shaft.
- Safe and effective dismounting.
- Other dimensions may be available, consult your Timken sales representative.
Part Number |
d1 |
L |
L1 |
b |
Thread D1 |
Appropriate Withdrawal Nut No. |
Appropriate Hydraulic Nut |
CAD |
|---|---|---|---|---|---|---|---|---|
| AHX2328G | N/A 135 mm | N/A 125 mm | N/A 130 mm | N/A 20 mm | N/A M150x2 | N/A KM30 | N/A HMV 30 |
N/A
|
| AHX3030 | N/A 145 mm | N/A 72 mm | N/A 77 mm | N/A 15 mm | N/A M160x3 | N/A KM32 | N/A HMV 32 |
N/A
|
| AHX3130G | N/A 145 mm | N/A 96 mm | N/A 101 mm | N/A 15 mm | N/A M160x3 | N/A KM32 | N/A HMV 32 |
N/A
|
| AHX3230G | N/A 145 mm | N/A 114 mm | N/A 119 mm | N/A 17 mm | N/A M160x3 | N/A KM32 | N/A HMV 32 |
N/A
|
| AH24130 | N/A 145 mm | N/A 115 mm | N/A 126 mm | N/A 15 mm | N/A M160x3 | N/A KM32 | N/A HMV 32 |
N/A
|
| AHX2330G | N/A 145 mm | N/A 135 mm | N/A 140 mm | N/A 24 mm | N/A M160x3 | N/A KM32 | N/A HMV 32 |
N/A
|
| AH3032 | N/A 150 mm | N/A 77 mm | N/A 82 mm | N/A 16 mm | N/A M170x3 | N/A KM34 | N/A HMV 34 |
N/A
|
| AH24032 | N/A 150 mm | N/A 95 mm | N/A 106 mm | N/A 15 mm | N/A M170x3 | N/A KM34 | N/A HMV 34 |
N/A
|
| AH3132G | N/A 150 mm | N/A 103 mm | N/A 108 mm | N/A 16 mm | N/A M170x3 | N/A KM34 | N/A HMV 34 |
N/A
|
| AH24132 | N/A 150 mm | N/A 124 mm | N/A 135 mm | N/A 15 mm | N/A M170x3 | N/A KM34 | N/A HMV 34 |
N/A
|
| AH3232G | N/A 150 mm | N/A 124 mm | N/A 130 mm | N/A 20 mm | N/A M170x3 | N/A KM34 | N/A HMV 34 |
N/A
|
| AH3034 | N/A 160 mm | N/A 85 mm | N/A 90 mm | N/A 17 mm | N/A M180x3 | N/A KM36 | N/A HMV 36 |
N/A
|
| AH3134G | N/A 160 mm | N/A 104 mm | N/A 109 mm | N/A 16 mm | N/A M180x3 | N/A KM36 | N/A HMV 36 |
N/A
|
| AH24034 | N/A 160 mm | N/A 106 mm | N/A 117 mm | N/A 16 mm | N/A M180x3 | N/A KM36 | N/A HMV 36 |
N/A
|
| AH24134 | N/A 160 mm | N/A 125 mm | N/A 136 mm | N/A 16 mm | N/A M180x3 | N/A KM36 | N/A HMV 36 |
N/A
|
| AH3234G | N/A 160 mm | N/A 134 mm | N/A 140 mm | N/A 24 mm | N/A M180x3 | N/A KM36 | N/A HMV 36 |
N/A
|
| AH3136G | N/A 170 mm | N/A 116 mm | N/A 122 mm | N/A 19 mm | N/A M190x3 | N/A KM38 | N/A HMV 38 |
N/A
|
| AH3236G | N/A 170 mm | N/A 140 mm | N/A 146 mm | N/A 24 mm | N/A M190x3 | N/A KM38 | N/A HMV 38 |
N/A
|
| AH3038G | N/A 180 mm | N/A 96 mm | N/A 102 mm | N/A 18 mm | N/A M200x3 | N/A KM40 | N/A HMV 40 |
N/A
|
| AH24038 | N/A 180 mm | N/A 118 mm | N/A 131 mm | N/A 18 mm | N/A M200x3 | N/A KM40 | N/A HMV 40 |
N/A
|
| AH3138G | N/A 180 mm | N/A 125 mm | N/A 131 mm | N/A 20 mm | N/A M200x3 | N/A KM40 | N/A HMV 40 |
N/A
|
| AH3238G | N/A 180 mm | N/A 145 mm | N/A 152 mm | N/A 25 mm | N/A M200x3 | N/A KM40 | N/A HMV 40 |
N/A
|
| AH24138 | N/A 180 mm | N/A 146 mm | N/A 159 mm | N/A 18 mm | N/A M200x3 | N/A KM40 | N/A HMV 40 |
N/A
|
| AH3040G | N/A 190 mm | N/A 102 mm | N/A 108 mm | N/A 19 mm | N/A Tr210x4 | N/A HM42T | N/A HMV 42 |
N/A
|
| AH24040 | N/A 190 mm | N/A 127 mm | N/A 140 mm | N/A 18 mm | N/A Tr210x4 | N/A HM42T | N/A HMV 42 |
N/A
|