Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Timken_SRB_Brass_EMW33_22208YMW33C3-A2
SRB EM-YM Line Drawing
Unit of Measure
« 16 17 18 19 20 »  

Part Number

d - Bore

D - Outer Diameter

B - Outer Ring Width

C0 - Static Radial Rating

C1(2) - Dynamic Radial Rating (Two-Rows)

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

Cage Type

Cage Material

CAD

23230EMW33S2 N/A 150 mm N/A 270 mm10.6299 in N/A 96 mm3.7795 in N/A 1660000 N372000 lbf N/A 1270000 N286000 lbf N/A 1400 rpm N/A 1500 rpm N/A EM N/A Brass N/A
23230EMW33W25 N/A 150 mm N/A 270 mm10.6299 in N/A 96 mm3.7795 in N/A 1660000 N372000 lbf N/A 1270000 N286000 lbf N/A 1400 rpm N/A 1500 rpm N/A EM N/A Brass N/A
23230KEMW33 N/A 150 mm N/A 270 mm10.6299 in N/A 96 mm3.7795 in N/A 1660000 N372000 lbf N/A 1270000 N286000 lbf N/A 1400 rpm N/A 1500 rpm N/A EM N/A Brass N/A
23230KEMW33C3 N/A 150 mm N/A 270 mm10.6299 in N/A 96 mm3.7795 in N/A 1660000 N372000 lbf N/A 1270000 N286000 lbf N/A 1400 rpm N/A 1500 rpm N/A EM N/A Brass N/A
22330EMBW33W800C3 N/A 150 mm N/A 319.993 mm12.5981 in N/A 108 mm4.2520 in N/A 1890000 N424000 lbf N/A 1620000 N365000 lbf N/A 1500 rpm N/A 1600 rpm N/A EMB N/A Brass N/A
22330EMBW33W800C4 N/A 150 mm N/A 319.993 mm12.5981 in N/A 108 mm4.2520 in N/A 1890000 N424000 lbf N/A 1620000 N365000 lbf N/A 1500 rpm N/A 1600 rpm N/A EMB N/A Brass N/A
22330EMBW800W848AC4 N/A 150 mm N/A 319.993 mm12.5981 in N/A 108 mm4.2520 in N/A 1890000 N424000 lbf N/A 1620000 N365000 lbf N/A 1500 rpm N/A 1600 rpm N/A EMB N/A Brass N/A
22330KEMBW33W800C4 N/A 150 mm N/A 319.993 mm12.5981 in N/A 108 mm4.2520 in N/A 1890000 N424000 lbf N/A 1620000 N365000 lbf N/A 1500 rpm N/A 1600 rpm N/A EMB N/A Brass N/A
22330EMBW33W800 N/A 150 mm N/A 319.993 mm12.5981 in N/A 108 mm4.2520 in N/A 1890000 N424000 lbf N/A 1620000 N365000 lbf N/A 1500 rpm N/A 1600 rpm N/A EMB N/A Brass N/A
23330EMBW33W800C3 N/A 150 mm N/A 319.993 mm12.5981 in N/A 128 mm5.0394 in N/A 2130000 N479000 lbf N/A 1780000 N400000 lbf N/A 1000 rpm N/A 1100 rpm N/A EMB N/A Brass N/A
23330EMBW33W800C4 N/A 150 mm N/A 319.993 mm12.5981 in N/A 128 mm5.0394 in N/A 2130000 N479000 lbf N/A 1780000 N400000 lbf N/A 1000 rpm N/A 1100 rpm N/A EMB N/A Brass N/A
23330EMBW33W800 N/A 150 mm N/A 319.993 mm12.5981 in N/A 128 mm5.0394 in N/A 2130000 N479000 lbf N/A 1780000 N400000 lbf N/A 1000 rpm N/A 1100 rpm N/A EMB N/A Brass N/A
22330EMBW33 N/A 150 mm N/A 320 mm12.5984 in N/A 108 mm4.2520 in N/A 1890000 N424000 lbf N/A 1620000 N365000 lbf N/A 1500 rpm N/A 1600 rpm N/A EMB N/A Brass N/A
22330EMBW33C3 N/A 150 mm N/A 320 mm12.5984 in N/A 108 mm4.2520 in N/A 1890000 N424000 lbf N/A 1620000 N365000 lbf N/A 1500 rpm N/A 1600 rpm N/A EMB N/A Brass N/A
22330EMBW33C4 N/A 150 mm N/A 320 mm12.5984 in N/A 108 mm4.2520 in N/A 1890000 N424000 lbf N/A 1620000 N365000 lbf N/A 1500 rpm N/A 1600 rpm N/A EMB N/A Brass N/A
22330KEMBW33 N/A 150 mm N/A 320 mm12.5984 in N/A 108 mm4.2520 in N/A 1890000 N424000 lbf N/A 1620000 N365000 lbf N/A 1500 rpm N/A 1600 rpm N/A EMB N/A Brass N/A
22330KEMBW33C2 N/A 150 mm N/A 320 mm12.5984 in N/A 108 mm4.2520 in N/A 1890000 N424000 lbf N/A 1620000 N365000 lbf N/A 1500 rpm N/A 1600 rpm N/A EMB N/A Brass N/A
22330KEMBW33C3 N/A 150 mm N/A 320 mm12.5984 in N/A 108 mm4.2520 in N/A 1890000 N424000 lbf N/A 1620000 N365000 lbf N/A 1500 rpm N/A 1600 rpm N/A EMB N/A Brass N/A
22330KEMBW33C4 N/A 150 mm N/A 320 mm12.5984 in N/A 108 mm4.2520 in N/A 1890000 N424000 lbf N/A 1620000 N365000 lbf N/A 1500 rpm N/A 1600 rpm N/A EMB N/A Brass N/A
22330KEMBW33W40I N/A 150 mm N/A 320 mm12.5984 in N/A 108 mm4.2520 in N/A 1890000 N424000 lbf N/A 1620000 N365000 lbf N/A 1500 rpm N/A 1600 rpm N/A EMB N/A Brass N/A
23932EMW33 N/A 160 mm N/A 220 mm8.6614 in N/A 45 mm1.7717 in N/A 654000 N147000 lbf N/A 421000 N94700 lbf N/A 2100 rpm N/A 2500 rpm N/A EM N/A Brass N/A
23932EMW33C3 N/A 160 mm N/A 220 mm8.6614 in N/A 45 mm1.7717 in N/A 654000 N147000 lbf N/A 421000 N94700 lbf N/A 2100 rpm N/A 2500 rpm N/A EM N/A Brass N/A
23932EMW33W94AC08 N/A 160 mm N/A 220 mm8.6614 in N/A 45 mm1.7717 in N/A 654000 N147000 lbf N/A 421000 N94700 lbf N/A 2100 rpm N/A 2500 rpm N/A EM N/A Brass N/A
23032EMC3 N/A 160 mm N/A 240 mm9.4488 in N/A 60 mm2.3622 in N/A 1040000 N235000 lbf N/A 705000 N159000 lbf N/A 2000 rpm N/A 2400 rpm N/A EM N/A Brass N/A
23032EMW33 N/A 160 mm N/A 240 mm9.4488 in N/A 60 mm2.3622 in N/A 1040000 N235000 lbf N/A 705000 N159000 lbf N/A 2000 rpm N/A 2400 rpm N/A EM N/A Brass N/A
Unit of Measure
« 16 17 18 19 20 »