Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Timken_SRB_Steel_EJW33_21306EJW33C3-A2
SRB EJ Line Drawing
Unit of Measure
« 11 12 13 14 15 »  

Part Number

d - Bore

D - Outer Diameter

B - Outer Ring Width

Bore_Taper

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

CAD

22222KEJW33C3 N/A 110 mm N/A 200 mm7.874 in N/A 53 mm2.0866 in N/A 1/12 N/A 2900 rpm N/A 3500 rpm N/A
22222KEJW33C4 N/A 110 mm N/A 200 mm7.874 in N/A 53 mm2.0866 in N/A 1/12 N/A 2900 rpm N/A 3500 rpm N/A
22222KEJW33C5 N/A 110 mm N/A 200 mm7.874 in N/A 53 mm2.0866 in N/A 1/12 N/A 2900 rpm N/A 3500 rpm N/A
22222KEJW841C3 N/A 110 mm N/A 200 mm7.874 in N/A 53 mm2.0866 in N/A 1/12 N/A 2900 rpm N/A 3500 rpm N/A
22224EJW29W33 N/A 120 mm N/A 215 mm8.4646 in N/A 58 mm2.2835 in N/A N/A 2600 rpm N/A 3200 rpm N/A
22224EJW33 N/A 120 mm N/A 215 mm8.4646 in N/A 58 mm2.2835 in N/A N/A 2600 rpm N/A 3200 rpm N/A
22224EJW33C2 N/A 120 mm N/A 215 mm8.4646 in N/A 58 mm2.2835 in N/A N/A 2600 rpm N/A 3200 rpm N/A
22224EJW33C3 N/A 120 mm N/A 215 mm8.4646 in N/A 58 mm2.2835 in N/A N/A 2600 rpm N/A 3200 rpm N/A
22224EJW33C3SLA N/A 120 mm N/A 215 mm8.4646 in N/A 58 mm2.2835 in N/A N/A 2600 rpm N/A 3200 rpm N/A
22224EJW33C4 N/A 120 mm N/A 215 mm8.4646 in N/A 58 mm2.2835 in N/A N/A 2600 rpm N/A 3200 rpm N/A
22224EJW33VSL609 N/A 120 mm N/A 215 mm8.4646 in N/A 58 mm2.2835 in N/A N/A N/A N/A
22224KEJW33 N/A 120 mm N/A 215 mm8.4646 in N/A 58 mm2.2835 in N/A 1/12 N/A 2600 rpm N/A 3200 rpm N/A
22224KEJW33C3 N/A 120 mm N/A 215 mm8.4646 in N/A 58 mm2.2835 in N/A 1/12 N/A 2600 rpm N/A 3200 rpm N/A
22224KEJW841C3 N/A 120 mm N/A 215 mm8.4646 in N/A 58 mm2.2835 in N/A 1/12 N/A 2600 rpm N/A 3200 rpm N/A
22226EJW33 N/A 130 mm N/A 230 mm9.0551 in N/A 64 mm2.5197 in N/A N/A 2400 rpm N/A 2900 rpm N/A
22226EJW33C2 N/A 130 mm N/A 230 mm9.0551 in N/A 64 mm2.5197 in N/A N/A 2400 rpm N/A 2900 rpm N/A
22226EJW33C3 N/A 130 mm N/A 230 mm9.0551 in N/A 64 mm2.5197 in N/A N/A 2400 rpm N/A 2900 rpm N/A
22226EJW33C3SLA N/A 130 mm N/A 230 mm9.0551 in N/A 64 mm2.5197 in N/A N/A 2400 rpm N/A 2900 rpm N/A
22226EJW33C4 N/A 130 mm N/A 230 mm9.0551 in N/A 64 mm2.5197 in N/A N/A 2400 rpm N/A 2900 rpm N/A
22226EJW33C5 N/A 130 mm N/A 230 mm9.0551 in N/A 64 mm2.5197 in N/A N/A 2400 rpm N/A 2900 rpm N/A
22226EJW33VSL609 N/A 130 mm N/A 230 mm9.0551 in N/A 64 mm2.5197 in N/A N/A N/A N/A
22226EJW33W29 N/A 130 mm N/A 230 mm9.0551 in N/A 64 mm2.5197 in N/A N/A 2400 rpm N/A 2900 rpm N/A
22226EJW841C3 N/A 130 mm N/A 230 mm9.0551 in N/A 64 mm2.5197 in N/A N/A 2400 rpm N/A 2900 rpm N/A
22226KEJW33 N/A 130 mm N/A 230 mm9.0551 in N/A 64 mm2.5197 in N/A 1/12 N/A 2400 rpm N/A 2900 rpm N/A
22226KEJW33C2 N/A 130 mm N/A 230 mm9.0551 in N/A 64 mm2.5197 in N/A 1/12 N/A 2400 rpm N/A 2900 rpm N/A
Unit of Measure
« 11 12 13 14 15 »