timken-split-pillow-block-mounted-cylindrical-roller-bearing-unit-4-bolt-housing-LSM110HX-assembled
Heavy Series Standard Pillow Block - Line Drawing
Unit of Measure
1 2 3 4 5 »  

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

HSE400BXHSKPS N/A 4 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 146800 lbf653000 N N/A 176025 lbf783000 N N/A N/A 1820 rpm N/A
HSE400BRHSKPS N/A 4 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 146800 lbf653000 N N/A 176025 lbf783000 N N/A 7014 lbf31200 N N/A 1820 rpm N/A
HSE400BXHSRSS N/A 4 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 146800 lbf653000 N N/A 176025 lbf783000 N N/A N/A 1820 rpm N/A
HSE400BRHSRSS N/A 4 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 146800 lbf653000 N N/A 176025 lbf783000 N N/A 7014 lbf31200 N N/A 1820 rpm N/A
HSE400BXHSHTPS N/A 4 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 146800 lbf653000 N N/A 176025 lbf783000 N N/A N/A 1820 rpm N/A
HSE400BRHSHTPS N/A 4 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 146800 lbf653000 N N/A 176025 lbf783000 N N/A 7014 lbf31200 N N/A 1820 rpm N/A
HSE400BXHSATL N/A 4 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 146800 lbf653000 N N/A 176025 lbf783000 N N/A N/A 1820 rpm N/A
HSE400BRHSATL N/A 4 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 146800 lbf653000 N N/A 176025 lbf783000 N N/A 7014 lbf31200 N N/A 1820 rpm N/A
HSE400BXHSFS N/A 4 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 146800 lbf653000 N N/A 176025 lbf783000 N N/A N/A 1820 rpm N/A
HSE400BRHSFS N/A 4 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 146800 lbf653000 N N/A 176025 lbf783000 N N/A 7014 lbf31200 N N/A 1820 rpm N/A
HSM105BXHS N/A 105 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 146800 lbf653000 N N/A 176025 lbf783000 N N/A N/A 1820 rpm N/A
HSM105BRHS N/A 105 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 146800 lbf653000 N N/A 176025 lbf783000 N N/A 7014 lbf31200 N N/A 1820 rpm N/A
HSM105BXHSKPS N/A 105 mm N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 146800 lbf653000 N N/A 176025 lbf783000 N N/A N/A 1820 rpm N/A
HSM105BRHSKPS N/A 105 mm N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 146800 lbf653000 N N/A 176025 lbf783000 N N/A 7014 lbf31200 N N/A 1820 rpm N/A
HSM105BXHSRSS N/A 105 mm N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 146800 lbf653000 N N/A 176025 lbf783000 N N/A N/A 1820 rpm N/A
HSM105BRHSRSS N/A 105 mm N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 146800 lbf653000 N N/A 176025 lbf783000 N N/A 7014 lbf31200 N N/A 1820 rpm N/A
HSM105BXHSHTPS N/A 105 mm N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 146800 lbf653000 N N/A 176025 lbf783000 N N/A N/A 1820 rpm N/A
HSM105BRHSHTPS N/A 105 mm N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 146800 lbf653000 N N/A 176025 lbf783000 N N/A 7014 lbf31200 N N/A 1820 rpm N/A
HSM105BXHSATL N/A 105 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 146800 lbf653000 N N/A 176025 lbf783000 N N/A N/A 1820 rpm N/A
HSM105BRHSATL N/A 105 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 146800 lbf653000 N N/A 176025 lbf783000 N N/A 7014 lbf31200 N N/A 1820 rpm N/A
HSM105BXHSFS N/A 105 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 146800 lbf653000 N N/A 176025 lbf783000 N N/A N/A 1820 rpm N/A
HSM105BRHSFS N/A 105 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 146800 lbf653000 N N/A 176025 lbf783000 N N/A 7014 lbf31200 N N/A 1820 rpm N/A
HSE403BXHS N/A 4 3/16 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 147475 lbf656000 N N/A 180072 lbf801000 N N/A N/A 1640 rpm N/A
HSE403BRHS N/A 4 3/16 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 147475 lbf656000 N N/A 180072 lbf801000 N N/A 8790 lbf39100 N N/A 1640 rpm N/A
HSE403BXHSKPS N/A 4 3/16 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 147475 lbf656000 N N/A 180072 lbf801000 N N/A N/A 1640 rpm N/A
Unit of Measure
1 2 3 4 5 »