Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|---|
| HSM360BRHSLAB | N/A 360.000 mm | N/A Labyrinth Grease Groove | N/A Split Cylindrical Retained Type | N/A 659814 lbf2935000 N | N/A 1117975 lbf4973000 N | N/A 48019 lbf213600 N | N/A 460 rpm |
N/A
|
| HSM360BXHSLAB | N/A 360.000 mm | N/A Labyrinth Grease Groove | N/A Split Cylindrical Expansion Type | N/A 659814 lbf2935000 N | N/A 1117975 lbf4973000 N | N/A | N/A 460 rpm |
N/A
|
| HSM380BXHS | N/A 380 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 718265 lbf3195000 N | N/A 1177550 lbf5238000 N | N/A | N/A 420 rpm |
N/A
|
| HSM380BRHS | N/A 380 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 718265 lbf3195000 N | N/A 1177550 lbf5238000 N | N/A 56382 lbf250800 N | N/A 420 rpm |
N/A
|
| HSM380BXHSKPS | N/A 380 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 718265 lbf3195000 N | N/A 1177550 lbf5238000 N | N/A | N/A 420 rpm |
N/A
|
| HSM380BRHSKPS | N/A 380 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 718265 lbf3195000 N | N/A 1177550 lbf5238000 N | N/A 56382 lbf250800 N | N/A 420 rpm |
N/A
|
| HSM380BXHSRSS | N/A 380 mm | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 718265 lbf3195000 N | N/A 1177550 lbf5238000 N | N/A | N/A 420 rpm |
N/A
|
| HSM380BRHSRSS | N/A 380 mm | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 718265 lbf3195000 N | N/A 1177550 lbf5238000 N | N/A 56382 lbf250800 N | N/A 420 rpm |
N/A
|
| HSM380BXHSHTPS | N/A 380 mm | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 718265 lbf3195000 N | N/A 1177550 lbf5238000 N | N/A | N/A 420 rpm |
N/A
|
| HSM380BRHSHTPS | N/A 380 mm | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 718265 lbf3195000 N | N/A 1177550 lbf5238000 N | N/A 56382 lbf250800 N | N/A 420 rpm |
N/A
|
| HSM380BXHSATL | N/A 380 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 718265 lbf3195000 N | N/A 1177550 lbf5238000 N | N/A | N/A 420 rpm |
N/A
|
| HSM380BRHSATL | N/A 380 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 718265 lbf3195000 N | N/A 1177550 lbf5238000 N | N/A 56382 lbf250800 N | N/A 420 rpm |
N/A
|
| HSM380BXHSFS | N/A 380 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 718265 lbf3195000 N | N/A 1177550 lbf5238000 N | N/A | N/A 420 rpm |
N/A
|
| HSM380BRHSFS | N/A 380 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 718265 lbf3195000 N | N/A 1177550 lbf5238000 N | N/A 56382 lbf250800 N | N/A 420 rpm |
N/A
|
| HSM380BRHSLAB | N/A 380 mm | N/A Labyrinth Grease Groove | N/A Split Cylindrical Retained Type | N/A 718265 lbf3195000 N | N/A 1177550 lbf5238000 N | N/A 56382 lbf250800 N | N/A 420 rpm |
N/A
|
| HSM380BXHSLAB | N/A 380 mm | N/A Labyrinth Grease Groove | N/A Split Cylindrical Expansion Type | N/A 718265 lbf3195000 N | N/A 1177550 lbf5238000 N | N/A | N/A 420 rpm |
N/A
|
| HSE1500BXHS | N/A 15.0000 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 718265 lbf3195000 N | N/A 1177550 lbf5238000 N | N/A | N/A 420 rpm |
N/A
|
| HSE1500BRHS | N/A 15.0000 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 718265 lbf3195000 N | N/A 1177550 lbf5238000 N | N/A 56382 lbf250800 N | N/A 420 rpm |
N/A
|
| HSE1500BXHSKPS | N/A 15.0000 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 718265 lbf3195000 N | N/A 1177550 lbf5238000 N | N/A | N/A 420 rpm |
N/A
|
| HSE1500BRHSKPS | N/A 15.0000 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 718265 lbf3195000 N | N/A 1177550 lbf5238000 N | N/A 56382 lbf250800 N | N/A 420 rpm |
N/A
|
| HSE1500BXHSRSS | N/A 15.0000 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 718265 lbf3195000 N | N/A 1177550 lbf5238000 N | N/A | N/A 420 rpm |
N/A
|
| HSE1500BRHSRSS | N/A 15.0000 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 718265 lbf3195000 N | N/A 1177550 lbf5238000 N | N/A 56382 lbf250800 N | N/A 420 rpm |
N/A
|
| HSE1500BXHSHTPS | N/A 15.0000 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 718265 lbf3195000 N | N/A 1177550 lbf5238000 N | N/A | N/A 420 rpm |
N/A
|
| HSE1500BRHSHTPS | N/A 15.0000 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 718265 lbf3195000 N | N/A 1177550 lbf5238000 N | N/A 56382 lbf250800 N | N/A 420 rpm |
N/A
|
| HSE1500BXHSATL | N/A 15.0000 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 718265 lbf3195000 N | N/A 1177550 lbf5238000 N | N/A | N/A 420 rpm |
N/A
|