Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|---|
| HSE2100BRHSHTPS | N/A 21.0000 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 1047610 lbf4660000 N | N/A 1839612 lbf8183000 N | N/A 78009 lbf347000 N | N/A 310 rpm |
N/A
|
| HSE2100BXHSATL | N/A 21.0000 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 1047610 lbf4660000 N | N/A 1839612 lbf8183000 N | N/A | N/A 310 rpm |
N/A
|
| HSE2100BRHSATL | N/A 21.0000 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 1047610 lbf4660000 N | N/A 1839612 lbf8183000 N | N/A 78009 lbf347000 N | N/A 310 rpm |
N/A
|
| HSE2100BXHSFS | N/A 21.0000 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 1047610 lbf4660000 N | N/A 1839612 lbf8183000 N | N/A | N/A 310 rpm |
N/A
|
| HSE2100BRHSFS | N/A 21.0000 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 1047610 lbf4660000 N | N/A 1839612 lbf8183000 N | N/A 78009 lbf347000 N | N/A 310 rpm |
N/A
|
| HSE2200BXHS | N/A 22 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 1077959 lbf4795000 N | N/A 2115902 lbf9412000 N | N/A | N/A 280 rpm |
N/A
|
| HSE2200BRHS | N/A 22 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 1077959 lbf4795000 N | N/A 2115902 lbf9412000 N | N/A 86012 lbf382600 N | N/A 280 rpm |
N/A
|
| HSE2200BXHSKPS | N/A 22 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 1077959 lbf4795000 N | N/A 2115902 lbf9412000 N | N/A | N/A 280 rpm |
N/A
|
| HSE2200BRHSKPS | N/A 22 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 1077959 lbf4795000 N | N/A 2115902 lbf9412000 N | N/A 86012 lbf382600 N | N/A 280 rpm |
N/A
|
| HSE2200BXHSRSS | N/A 22 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 1077959 lbf4795000 N | N/A 2115902 lbf9412000 N | N/A | N/A 280 rpm |
N/A
|
| HSE2200BRHSRSS | N/A 22 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 1077959 lbf4795000 N | N/A 2115902 lbf9412000 N | N/A 86012 lbf382600 N | N/A 280 rpm |
N/A
|
| HSE2200BXHSHTPS | N/A 22 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 1077959 lbf4795000 N | N/A 2115902 lbf9412000 N | N/A | N/A 280 rpm |
N/A
|
| HSE2200BRHSHTPS | N/A 22 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 1077959 lbf4795000 N | N/A 2115902 lbf9412000 N | N/A 86012 lbf382600 N | N/A 280 rpm |
N/A
|
| HSE2200BXHSATL | N/A 22 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 1077959 lbf4795000 N | N/A 2115902 lbf9412000 N | N/A | N/A 280 rpm |
N/A
|
| HSE2200BRHSATL | N/A 22 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 1077959 lbf4795000 N | N/A 2115902 lbf9412000 N | N/A 86012 lbf382600 N | N/A 280 rpm |
N/A
|
| HSE2200BXHSFS | N/A 22 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 1077959 lbf4795000 N | N/A 2115902 lbf9412000 N | N/A | N/A 280 rpm |
N/A
|
| HSE2200BRHSFS | N/A 22 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 1077959 lbf4795000 N | N/A 2115902 lbf9412000 N | N/A 86012 lbf382600 N | N/A 280 rpm |
N/A
|
| HSE2200BRHSLAB | N/A 22 in | N/A Labyrinth Grease Groove | N/A Split Cylindrical Retained Type | N/A 1077959 lbf4795000 N | N/A 2115902 lbf9412000 N | N/A 86012 lbf382600 N | N/A 280 rpm |
N/A
|
| HSE2200BXHSLAB | N/A 22 in | N/A Labyrinth Grease Groove | N/A Split Cylindrical Expansion Type | N/A 1077959 lbf4795000 N | N/A 2115902 lbf9412000 N | N/A | N/A 280 rpm |
N/A
|
| HSM560BXHS | N/A 560 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 1077959 lbf4795000 N | N/A 2115902 lbf9412000 N | N/A | N/A 280 rpm |
N/A
|
| HSM560BRHS | N/A 560 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 1077959 lbf4795000 N | N/A 2115902 lbf9412000 N | N/A 86012 lbf382600 N | N/A 280 rpm |
N/A
|
| HSM560BXHSKPS | N/A 560 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 1077959 lbf4795000 N | N/A 2115902 lbf9412000 N | N/A | N/A 280 rpm |
N/A
|
| HSM560BRHSKPS | N/A 560 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 1077959 lbf4795000 N | N/A 2115902 lbf9412000 N | N/A 86012 lbf382600 N | N/A 280 rpm |
N/A
|
| HSM560BXHSRSS | N/A 560 mm | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 1077959 lbf4795000 N | N/A 2115902 lbf9412000 N | N/A | N/A 280 rpm |
N/A
|
| HSM560BRHSRSS | N/A 560 mm | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 1077959 lbf4795000 N | N/A 2115902 lbf9412000 N | N/A 86012 lbf382600 N | N/A 280 rpm |
N/A
|