Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|---|
| HSE1700BRHSRSS | N/A 17.0000 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 805266 lbf3582000 N | N/A 1433607 lbf6377000 N | N/A 62002 lbf275800 N | N/A 360 rpm |
N/A
|
| HSE1700BXHSHTPS | N/A 17.0000 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 805266 lbf3582000 N | N/A 1433607 lbf6377000 N | N/A | N/A 360 rpm |
N/A
|
| HSE1700BRHSHTPS | N/A 17.0000 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 805266 lbf3582000 N | N/A 1433607 lbf6377000 N | N/A 62002 lbf275800 N | N/A 360 rpm |
N/A
|
| HSE1700BXHSATL | N/A 17.0000 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 805266 lbf3582000 N | N/A 1433607 lbf6377000 N | N/A | N/A 360 rpm |
N/A
|
| HSE1700BRHSATL | N/A 17.0000 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 805266 lbf3582000 N | N/A 1433607 lbf6377000 N | N/A 62002 lbf275800 N | N/A 360 rpm |
N/A
|
| HSE1700BXHSFS | N/A 17.0000 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 805266 lbf3582000 N | N/A 1433607 lbf6377000 N | N/A | N/A 360 rpm |
N/A
|
| HSE1700BRHSFS | N/A 17.0000 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 805266 lbf3582000 N | N/A 1433607 lbf6377000 N | N/A 62002 lbf275800 N | N/A 360 rpm |
N/A
|
| HSE1700BRHSLAB | N/A 17.0000 in | N/A Labyrinth Grease Groove | N/A Split Cylindrical Retained Type | N/A 805266 lbf3582000 N | N/A 1433607 lbf6377000 N | N/A 62002 lbf275800 N | N/A 360 rpm |
N/A
|
| HSE1700BXHSLAB | N/A 17.0000 in | N/A Labyrinth Grease Groove | N/A Split Cylindrical Expansion Type | N/A 805266 lbf3582000 N | N/A 1433607 lbf6377000 N | N/A | N/A 360 rpm |
N/A
|
| HSM440BXHS | N/A 440 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 805266 lbf3582000 N | N/A 1433607 lbf6377000 N | N/A | N/A 360 rpm |
N/A
|
| HSM440BRHS | N/A 440 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 805266 lbf3582000 N | N/A 1433607 lbf6377000 N | N/A 62002 lbf275800 N | N/A 360 rpm |
N/A
|
| HSM440BXHSKPS | N/A 440 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 805266 lbf3582000 N | N/A 1433607 lbf6377000 N | N/A | N/A 360 rpm |
N/A
|
| HSM440BRHSKPS | N/A 440 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 805266 lbf3582000 N | N/A 1433607 lbf6377000 N | N/A 62002 lbf275800 N | N/A 360 rpm |
N/A
|
| HSM440BXHSRSS | N/A 440 mm | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 805266 lbf3582000 N | N/A 1433607 lbf6377000 N | N/A | N/A 360 rpm |
N/A
|
| HSM440BRHSRSS | N/A 440 mm | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 805266 lbf3582000 N | N/A 1433607 lbf6377000 N | N/A 62002 lbf275800 N | N/A 360 rpm |
N/A
|
| HSM440BXHSHTPS | N/A 440 mm | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 805266 lbf3582000 N | N/A 1433607 lbf6377000 N | N/A | N/A 360 rpm |
N/A
|
| HSM440BRHSHTPS | N/A 440 mm | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 805266 lbf3582000 N | N/A 1433607 lbf6377000 N | N/A 62002 lbf275800 N | N/A 360 rpm |
N/A
|
| HSM440BXHSATL | N/A 440 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 805266 lbf3582000 N | N/A 1433607 lbf6377000 N | N/A | N/A 360 rpm |
N/A
|
| HSM440BRHSATL | N/A 440 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 805266 lbf3582000 N | N/A 1433607 lbf6377000 N | N/A 62002 lbf275800 N | N/A 360 rpm |
N/A
|
| HSM440BXHSFS | N/A 440 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 805266 lbf3582000 N | N/A 1433607 lbf6377000 N | N/A | N/A 360 rpm |
N/A
|
| HSM440BRHSFS | N/A 440 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 805266 lbf3582000 N | N/A 1433607 lbf6377000 N | N/A 62002 lbf275800 N | N/A 360 rpm |
N/A
|
| HSM440BRHSLAB | N/A 440 mm | N/A Labyrinth Grease Groove | N/A Split Cylindrical Retained Type | N/A 805266 lbf3582000 N | N/A 1433607 lbf6377000 N | N/A 62002 lbf275800 N | N/A 360 rpm |
N/A
|
| HSM440BXHSLAB | N/A 440 mm | N/A Labyrinth Grease Groove | N/A Split Cylindrical Expansion Type | N/A 805266 lbf3582000 N | N/A 1433607 lbf6377000 N | N/A | N/A 360 rpm |
N/A
|
| HSE1800BXHS | N/A 18.0000 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 855848 lbf3807000 N | N/A 1486212 lbf6611000 N | N/A | N/A 340 rpm |
N/A
|
| HSE1800BRHS | N/A 18.0000 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 855848 lbf3807000 N | N/A 1486212 lbf6611000 N | N/A 67982 lbf302400 N | N/A 340 rpm |
N/A
|