timken-HSAFQRSS-left-angle-view
SAFQ Pillow Block - Line Drawing
Unit of Measure
« 16 17 18 

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Maximum Speed

CAD

MSE708BXHSAFQARSS N/A 7.5 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 227893 lbf1012900 N N/A 341160 lbf1516300 N N/A 960 rpm N/A
MSE708BRHSAFQARSS N/A 7.5 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 227893 lbf1012900 N N/A 341160 lbf1516300 N N/A 960 rpm N/A
MSE708BXHSAFQAHTPS N/A 7.5 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 227893 lbf1012900 N N/A 341160 lbf1516300 N N/A 960 rpm N/A
MSE708BRHSAFQAHTPS N/A 7.5 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 227893 lbf1012900 N N/A 341160 lbf1516300 N N/A 960 rpm N/A
MSE708BXHSAFQAATL N/A 7.5 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 227893 lbf1012900 N N/A 341160 lbf1516300 N N/A 960 rpm N/A
MSE708BRHSAFQAATL N/A 7.5 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 227893 lbf1012900 N N/A 341160 lbf1516300 N N/A 960 rpm N/A
MSE708BXHSAFQAFS N/A 7.5 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 227893 lbf1012900 N N/A 341160 lbf1516300 N N/A 960 rpm N/A
MSE708BRHSAFQAFS N/A 7.5 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 227893 lbf1012900 N N/A 341160 lbf1516300 N N/A 960 rpm N/A
MSE715BXHSAFQA N/A 7.9375 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 227893 lbf1012900 N N/A 341160 lbf1516300 N N/A 960 rpm N/A
MSE715BRHSAFQA N/A 7.9375 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 227893 lbf1012900 N N/A 341160 lbf1516300 N N/A 960 rpm N/A
MSE715BXHSAFQAKPS N/A 7.9375 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 227893 lbf1012900 N N/A 341160 lbf1516300 N N/A 960 rpm N/A
MSE715BRHSAFQAKPS N/A 7.9375 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 227893 lbf1012900 N N/A 341160 lbf1516300 N N/A 960 rpm N/A
MSE715BXHSAFQARSS N/A 7.9375 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 227893 lbf1012900 N N/A 341160 lbf1516300 N N/A 960 rpm N/A
MSE715BRHSAFQARSS N/A 7.9375 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 227893 lbf1012900 N N/A 341160 lbf1516300 N N/A 960 rpm N/A
MSE715BXHSAFQAHTPS N/A 7.9375 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 227893 lbf1012900 N N/A 341160 lbf1516300 N N/A 960 rpm N/A
MSE715BRHSAFQAHTPS N/A 7.9375 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 227893 lbf1012900 N N/A 341160 lbf1516300 N N/A 960 rpm N/A
MSE715BXHSAFQAATL N/A 7.9375 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 227893 lbf1012900 N N/A 341160 lbf1516300 N N/A 960 rpm N/A
MSE715BRHSAFQAATL N/A 7.9375 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 227893 lbf1012900 N N/A 341160 lbf1516300 N N/A 960 rpm N/A
MSE715BXHSAFQAFS N/A 7.9375 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 227893 lbf1012900 N N/A 341160 lbf1516300 N N/A 960 rpm N/A
MSE715BRHSAFQAFS N/A 7.9375 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 227893 lbf1012900 N N/A 341160 lbf1516300 N N/A 960 rpm N/A
MSE800BXHSAFQA N/A 8 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 227893 lbf1012900 N N/A 341160 lbf1516300 N N/A 960 rpm N/A
MSE800BRHSAFQA N/A 8 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 227893 lbf1012900 N N/A 341160 lbf1516300 N N/A 960 rpm N/A
MSE800BXHSAFQAKPS N/A 8 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 227893 lbf1012900 N N/A 341160 lbf1516300 N N/A 960 rpm N/A
MSE800BRHSAFQAKPS N/A 8 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 227893 lbf1012900 N N/A 341160 lbf1516300 N N/A 960 rpm N/A
MSE800BXHSAFQARSS N/A 8 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 227893 lbf1012900 N N/A 341160 lbf1516300 N N/A 960 rpm N/A
Unit of Measure
« 16 17 18