Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|
| MSE800BRHSAFQARSS | N/A 8 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 227893 lbf1012900 N | N/A 341160 lbf1516300 N | N/A 960 rpm |
N/A
|
| MSE800BXHSAFQAHTPS | N/A 8 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 227893 lbf1012900 N | N/A 341160 lbf1516300 N | N/A 960 rpm |
N/A
|
| MSE800BRHSAFQAHTPS | N/A 8 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 227893 lbf1012900 N | N/A 341160 lbf1516300 N | N/A 960 rpm |
N/A
|
| MSE800BXHSAFQAATL | N/A 8 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 227893 lbf1012900 N | N/A 341160 lbf1516300 N | N/A 960 rpm |
N/A
|
| MSE800BRHSAFQAATL | N/A 8 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 227893 lbf1012900 N | N/A 341160 lbf1516300 N | N/A 960 rpm |
N/A
|
| MSE800BXHSAFQAFS | N/A 8 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 227893 lbf1012900 N | N/A 341160 lbf1516300 N | N/A 960 rpm |
N/A
|
| MSE800BRHSAFQAFS | N/A 8 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 227893 lbf1012900 N | N/A 341160 lbf1516300 N | N/A 960 rpm |
N/A
|
| MSM460BRHSQE0849 | N/A 18.11 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 789102 lbf3510000 N | N/A 1716865 lbf7637000 N | N/A 85 rpm | N/A |